IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP118 | Demoboard TMP118EVM

±0.1°C accurate, ultrasmall (0.336mm²) thin (240μm) I²C digital temperature sensor

Overview

TopologySensors
IC revision1

Description

The TMP118EVM is designed to provide a quick setup to evaluate the TMP118 device and gain familiarity with the device down to the bit-by bit register level. The EVM allows users to evaluate the performance of the TMP118 digital temperature sensor. The TMP118EVM is split into two parts, an FR4-based motherboard containing the Microcontroller, USB and breakable section with Flexible Printed Circuit (FPC) connector for the sensor board. The second portion features an FPC board containing the TMP118 sensor to showcase the sensor's competitive thermal response time.

Features

  • Straightforward application to check temperature functionality of TMP118
  • Easy to use cloud-based GUI is available on the web or can downloaded for offline use
  • FPC Based Design with breakable section for FPC connector and TMP118 sensor board.
  • Access to data logging, adjusting the I2C frequency, and modifying data in registers
  • Software powered by GUI Composer runs in a browser on Windows®, Mac®, and Linux® operating systems

Typical applications

  • Medical equipment
  • Gas meters and heat meters, Temperature transmitters
  • Wearable fitness and activity monitors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability