IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F280049 | Demoboard LAUNCHXL-F280049C

F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Overview

TopologyOther Topology
IC revisionB

Description

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra pins for development and supports the connection of two BoosterPacks. As part of the vast TI MCU LaunchPad ecosystem, it is also cross-compatible with a broad range of plug-ins, including InstaSPIN-FOC capability.

Features

Hardware Features

TMS320F280049C: 100 MHz C28x CPU with FPU and TMU, 256 KB Flash, InstaSPIN-FOC enabled, 3x 12-bit ADC, CAN, encoder, FSI, UART, and moreOn-board XDS110 debug probe for real-time debug and flash programming80 pin LaunchPad leveraging the BoosterPack ecosystemPower domain isolation for real-time debug and flash programmingIsolated CAN transceiverTwo encoder interface connectorsFSI interface connectorHardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F280049CSoftware Features

Free download of Code Composer Studio IDEFree download of C2000Ware for device drivers and example projectsFree download of MotorControl SDKMathWorks MATLAB & Simulink example models include the following:Embedded CoderMotor Control BlocksetSoC BlocksetsolidThinking Embed SupportTraining Video: PMSM control series, including InstaSPIN-FOCPowersim PSIM SupportInstaSPIN Processor-in-the-Loop (PIL) and code generation feature

Typical applications

  • String inverter
  • Energy storage power conversion system (PCS)
  • Air conditioner outdoor unit
  • Textile machine
  • AC drive power stage module
  • Welding machine
  • Three phase UPS
  • Merchant network & server PSU
  • Solar power optimizer
  • Linear motor power stage
  • DC/DC converter
  • AC charging (pile) station
  • Merchant telecom rectifiers
  • CNC control
  • Central inverte
  • AC-input BLDC motor drive
  • Inverter & motor control
  • Wireless vehicle charging module
  • Medium/short range radar
  • DC-input BLDC motor drive
  • EV charging station power module
  • Servo drive control module
  • On-board (OBC) & wireless charger
  • Door operator drive control
  • Industrial AC-DC
  • Automated sorting equipment

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
Pins
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
Length2 mm
Height0.7 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current500 mA
–
–
MountSMT 
–
Length1.6 mm
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance125 Ω
Maximum Impedance450 MHz 
Rated Current 21650 mA
DC Resistance0.15 Ω
TypeWide Band 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
Rated Current1500 mA
Saturation Current1.8 A
Self Resonant Frequency100 MHz
MountSMT 
–
Length2.8 mm
Height2.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
DC Resistance0.101 Ω
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
Pins1 
Length2.44 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
MountTHT 
Pins2 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
MountTHT 
Pins3 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–
–
–
–
–
TypeStraight 
–Check availability