IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F28069 | Demoboard TIDA-01507

Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01507 reference design is a generic development platform for motor-control applications. Control for the system comes from the C2000™ TMS320F28069M microcontroller (MCU). The 3-phase BLDC gte driver, DRV8305-Q1 drives a BLDC motor whereas the resolver-to-digital converter PGA411-Q1 senses the motor shaft position and velocity. Power management integrated circuit (PMIC) TPS65381A-Q1 spplies the MCU and additional circuits on the board. Additionally, an isolated Controlled Area Network (CAN) interface allows connection to various host systems.

Features

  • High-performance speed control includes high trajectory changes and speed reversal capability using the InstaSPIN-FOC™ solution
  • Automatic motor parameters identification
  • Full protection features includes
    • Overcurrent Protection (OCP)
    • Overvoltage and Undervoltage Protection (OVP, UVP)
    • Overload
    • Lost phase
    • Phase imbalance
    • Stall
    • Start-up failed
    • Reverse polarity protection
  • Up to 200-W power stage with sensorless field-oriented control (FOC)-based InstaSPIN™ solution or sensored FOC-based resolver for brushless DC motor, efficiency: > 90% over full input range
  • Motor shaft angle and velocity real-time monitoring using an oscilloscope

Typical applications

  • Telecom Infrastructure
  • Electric Vehicle/Hybrid Electric Vehicle (EV/HEV) Powertrain
  • Power Delivery
  • Medical, Healthcare and Fitness
  • Factory Automation / Building Automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
MountTHT 
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability