Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12841-12870 of 14698 reference designs
Filter values
Texas Instruments TPS1685 | Demoboard TPS1685EVM, Rev. A
Other Topology
|
V
in
40-60 V
Texas Instruments TPS1686 | Demoboard TPS1686-87EVM, Rev. A
Other Topology
|
V
in
40-60 V
Texas Instruments TPS2051BDBVR | Demoboard TMDSCNCD28P65X, Rev. A
Sensors
Texas Instruments TPS2051BDBVR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TPS2113A | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TPS2113ADRBR | Demoboard TMDSCNCD28P65X, Rev. A
Buck-Boost Converter
|
V
in
5 V
|
Output
5 V
Texas Instruments TPS2120 | Demoboard TPS2121EVM-023, Rev. A
Buck Converter
|
V
in
2-22 V
|
Outputs
3 A, 4 A
Texas Instruments TPS2120 | Demoboard TPS2120EVM-042, Rev. A
Other Topology
Texas Instruments TPS2121RUXR | Demoboard TIDA-010046 PD, Rev. E1
Other Topology
Texas Instruments TPS2124 | Demoboard TPS2124EVM-126
USB
|
V
in
2.8-22 V
Texas Instruments TPS22810 | Demoboard TIDA-010271, Rev. 001
Battery Management System
Texas Instruments TPS22810 | Demoboard TIDA-01401, Rev. 1.1
Other Topology
Texas Instruments TPS22860DBVR | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments TPS22916 | Demoboard TPS22916EVM
Other Topology
|
V
in
1-5.5 V
Texas Instruments TPS22918DBVR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TPS22919 | Demoboard TPS22919EVM
Other Topology
|
V
in
1.6-5.5 V
Texas Instruments TPS22944DCKR | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TPS22944DCKR | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
Texas Instruments TPS22965TDSGRQ1 | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TPS22968DPU | Demoboard TIDA-00267
Push-Pull Converter symmetrical isolated
|
V
in
3.3-5 V
|
Output
5 V / 0.25 A
Texas Instruments TPS232758 | Demoboard TPS232758EVM-080
Flyback Converter
|
V
in
37-57 V
|
Output
5 V / 2.3 A
Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006
LAN / POE
|
V
in
0-57 V
Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006
Other Topology
|
V
in
42.5-75 V
Texas Instruments TPS2372 | Demoboard TPS2372-3EVM-757
Other Topology
Texas Instruments TPS2372-3 | Demoboard PMP23366, Rev. A
LAN / POE
|
V
in
42.5-57 V
|
Output
5 V / 9 A
Texas Instruments TPS2372-3 | Demoboard PMP20859, Rev. F
Flyback Converter
|
V
in
42.5-57 V
|
Output
5 V / 6 A
Texas Instruments TPS2372-4 | Demoboard TIDA-01463, Rev. A
Other Topology
Texas Instruments TPS2373, Rev. A
Forward Converter
Texas Instruments TPS2373 | Demoboard PMP20878, Rev. A
Forward Converter
|
V
in
40-57 V
|
Output
24 V / 3 A
Texas Instruments TPS2373 | Demoboard TPS2373-4EVM-758, Rev. A
Forward Converter
|
V
in
40-57 V
|
Output
5 V / 14 A
previous
1
...
427
428
429
430
431
...
490
next
Cart
Your cart is empty.
Get samples and quotes