Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12751-12780 of 14698 reference designs
Filter values
Texas Instruments TLV61046ADBVR | Demoboard TIDA-010957
Boost Converter
|
V
in
1.8-5.5 V
|
Output
28 V / 0.98 A
Texas Instruments TLV61070A | Demoboard TLV61070AEVM-095
Boost Converter
|
V
in
0.5-5.5 V
|
Output
5.5 V
Texas Instruments TLV61070A, Rev. SLVSGK6 – SEPTEMBER 2022
Boost Converter
|
V
in
0.5-5.5 V
Texas Instruments TLV61225, Rev. A
Boost Converter
|
V
in
0.7-3.3 V
|
fsw
500-2000 kHz
|
Output
3.3 V / 0.4 A
Texas Instruments TLV62065-Q1, Rev. B
Buck Converter
|
V
in
2.9-5.5 V
|
fsw
2600-3400 kHz
|
Output
1.8 V / 2 A
Texas Instruments TLV62080DSGR | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
2.5-6 V
|
Output
1.2 V
Texas Instruments TLV62150, Rev. D
Buck Converter
|
V
in
4-17 V
|
Output
3.3 V / 1 A
Texas Instruments TLV62150, Rev. D
Buck-Boost Converter
|
V
in
4-12 V
|
Outputs
-1.8 V / 1 A, -5 V / 1 A, -3.3 V / 1 A
Texas Instruments TLV62150A, Rev. D
Buck Converter
|
V
in
4-17 V
|
Output
3.3 V / 1 A
Texas Instruments TLV62150A, Rev. D
Buck-Boost Converter
|
V
in
4-12 V
|
Outputs
-5 V / 1 A, -3.3 V / 1 A, -1.8 V / 1 A
Texas Instruments TLV62565DBVR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TLV62569DBVR | Demoboard TIDA-01614, Rev. E1
Buck Converter
|
V
in
5.2 V
|
Output
3.3 V
Texas Instruments TLV702 | Demoboard ADC3663EVM, Rev. D
Other Topology
|
V
in
2.5-3.3 V
|
Output
1.8 V
Texas Instruments TLV7021DCKR | Demoboard TIDA-010043, Rev. E2
Other Topology
Texas Instruments TLV70233DBVT | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments TLV70333 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TLV70333DBVR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
|
V
in
5 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-010065, Rev. E2
Other Topology
|
V
in
6 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
Texas Instruments TLV70450DBV | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments TLV70450DBVR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV70450DBVR | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments TLV759P | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TLV76012DBZR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV76050DBZR | Demoboard TIDA-010085, Rev. 001
Other Topology
Texas Instruments TLV76133DCYR | Demoboard TIDA-010960, Rev. 00
ADC
Texas Instruments TLV9062IDR | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments TLVM13630RDHR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TM4C1237E6PZI
Other Topology
Texas Instruments TM4C1294NCPDTT3 | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
previous
1
...
424
425
426
427
428
...
490
next
Cart
Your cart is empty.
Get samples and quotes