IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP4719

Dual-axis temperature sensor with N-structure and series resistance calibration capabilities, compatible with native 1.2V logic

Overview

TopologyOther Topology

Description

The TMP4719 is an I2C-compatible 3-channel (2- remote and 1-local) temperature sensor, available in VSSOP and WSON packages. The TMP4719EVM allows users to evaluate the performance of the TMP4719 digital temperature sensor. The TMP4719EVM is designed to be used as is, along with the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple alternatives to interface with the sensor for best user experience.

Features

  • Showcase the high-accuracy 3-channel digital temperature sensor with alert functionality
  • Easy to use cloud-based GUI is available on the web or can be downloaded for offline use
  • Breakable sensor board with 0.1in pitch header footprint to interface with the TMP4719
  • Data logging with GUI

Typical applications

  • Rack server motherboard, Smart network interface card (NIC), Small cell base station, Baseband unit (BBU), Software-defined radio
  • Standard notebook PC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability