Topology | FPGA |
IC revision | A |
LAUNCHXL-F2800157 is a low-cost development board for TI C2000™ real-time microcontrollers series of F280015x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad™ developement kit offers extra pins for development and supports the connection of two BoosterPack™ plug-in modules. As part of the vast TI MCU LaunchPad ecosystem, it is also cross-compatible with a broad range of plug-in modules.
TMS320F2800157: 120 MHz C28x CPU with FPU and TMU, 256 KB Flash, 2x 12-bit ADC, 14x PWM channels, CAN (DCAN), 2x encoder modules (eQEP), UART, and moreOn-board XDS110 debug probe for real-time debug and flash programming80-pin LaunchPad leveraging the BoosterPack ecosystemPower domain isolation for real-time debug and flash programmingOn-board CAN transceiver and connectorTwo encoder interface (eQEP) connectorsHardware Files available below in "Design files" section
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080SS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | – | ||
![]() | 742792063 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.2 | 0.5 | 60 | 90 | 500 MHz | 3000 | 0.025 | High Current | – | – | 0.9 | – | 2000 | – | – | ||
![]() | 742792022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.2 | 0.5 | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | – | – | 0.9 | – | 1500 | – | – | ||
![]() | 885012005063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±5% | 50 | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 10 | 0402 | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 885012205050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 25 | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 885012205064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 3.3 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 10 | 0402 | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | – | ||
![]() | 61301221121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | – | Straight | 12 | Dual | – | Pin Header | 3000 | Bag | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | 1 | – | – | Jumper | 3000 | Bag | Black | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | Straight | 2 | Single | – | Pin Header | 3000 | Bag | – | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag | – | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | Bag | – | |
![]() | 61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | Straight | 4 | Dual | – | Pin Header | 3000 | Bag | – | |
![]() | 61300511121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 12.7 | – | – | – | – | – | – | – | Straight | 5 | Single | – | Pin Header | 3000 | Bag | – | |
![]() | 830064296 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, CAN, Bluetooth | 16 MHz | ±20ppm | 20 | 8 | -10 °C up to +70 °C | – | – | – | CFPX-180 | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | ||
![]() | 830108207209 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, CAN, USB, Ethernet, Wi-Fi | 20 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Color | Samples |
---|