IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F28003 | Demoboard TIDM-02012

High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®

Overview

TopologyMotor Drive
Input voltage400-800 V
IC revisionA

Description

The TIDM-02012 is a high-voltage, 5-kW reference design built for HEV/EV compressor (eCompressor) applications controlled by a mid-performance C2000™ TMS320F28003x real-time MCU. It is designed to evaluate with both 400-V and 800-V DC-bus, covering the market-trending of higher battery voltage. A controlCARD-based design enables users to evaluate multiple MCU and gate driver options, and is scalable to support other devices within the C2000™ portfolio including future roadmap devices to meet growing cybersecurity, functional safety, and other automotive market needs.The MathWorks Model-based approach enables faster development, requires fewer engineering resources, and no software expertise. It decouples control algorithm development from firmware development and is easily portable across C2000 MCU families. The simulation capability enables offline development, tuning, and validation of control algorithms.

Features

  • Sensorless FOC using the InstaSPIN™ software and FAST™ observer on a C2000 real-time microcontroller
  • Hardware and software available with this reference design are tested and ready-to-use to help accelerate development time to market
  • Incremental software builds to verify different software modules step by step and optional software features for supporting field-weakening control, MTPA, overmodulation, and vibration compensation
  • Wide speed range operation starting from 5-Hz electrical speed
  • CAN FD and LIN interface support, motor overcurrent protection using on-chip comparators
  • Sliding mode observer based sensorless FOC in MathWorks model based implementation
  • Closed-loop speed control
  • Phase over-current protection with on-chip comparator
  • ADC offsets self calibration
  • Simulation capability to develop/validate control algorithm

Typical applications

  • PTC - high voltage, isolated communication
  • HVAC compressor - high voltage, isolated communication

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Gender
Variant
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header, 2, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
–
–
–
–
–
–
–
–
VariantOpen ends 
Working Voltage300 V (AC)
–Check availability
SPECWR-DSUB PCB, 9, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Pins9 
–
PCB/Cable/PanelPCB 
–
TypeAngled 
–
–
–
–
–
–
–
GenderMale 
Variantwithout Hex Screw 
Working Voltage125 V (AC)
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–Check availability