IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP116AIDRVR | Demoboard TMP116EVM

TMP116 High-Precision Digital Temperature Sensor Evaluation Module

Overview

TopologyOther Topology
IC revisionA

Description

The TMP116 (TMP116, TMP116N) is a family of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is I2C- and SMBus-interface compatible, has programmable alert functionality, and can support up to four devices on a single bus.The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution. The TMP116EVM evaluation module (EVM) provides the user a simple way to get started with TMP116 family. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements.

Features

Provides GUI for simple and fast setupPerforated PCB allows sensor to be placed in user’s systemUp to 0.1°C accuracy with 0.0078°C resolution (16-bit)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.925 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.925 A
Saturation Current0.7 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability