IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP1827 | Demoboard TMP1827EVM

TMP1827 evaluation module for single-wire digital temperature sensor

Overview

TopologySensors

Description

The TMP1827 is a high-accuracy single-wire compatible digital-output temperature sensor with integrated secure hash algorithm (SHA) 256-bit with hash message authentication code (HMAC) and 2-Kbit EEPROM. The TMP1827 provides a high-accuracy of ±0.3°C across the temperature range of -55°C to 150°C.The TMP1827EVM is designed to provide a quick setup to evaluate the TMP182x and gain familiarity with the devices down to the bit-by-bit register level. The printed circuit board (PCB) perforation also allows users to separate the TMP1827 from the USB interface.

Features

  • Evaluate TMP182x devices using the provided software or prototype on standard 0.1-inch breadboards
  • Software powered by our GUI Composer runs in a browser on Windows, Mac or Linux operating systems

Typical applications

  • Appliances
  • Factory automation and control
  • LED lighting
  • Temperature transmitters
  • Battery charger ICs
  • EV charging infrastructure
  • Medical accessories, CPAP machines

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability