IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F28079 | Demoboard LAUNCHXL-F28379D

F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Overview

TopologyOther Topology
IC revisionA

Description

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xD, TMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in Modules in the features section below). This extended version of the LaunchPad development kit supports the connection of two BoosterPacks. The LaunchPad development kit provides a standardized and easy to use platform to use while developing your next application.

Features

FeaturesHardware features

USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming4x 20-pin headers/connectorsProgrammable buttons and LEDsHardware files can be found by downloading C2000Ware inside this folder: boards\LaunchPads\LAUNCHXL_F28379DTMS320F28379D: 200 MHz dual C28xCPUs and dual CLAs, 1 MB Flash, 16-bit or 12-bit ADCs, comparators, 12-bit DACs, delta-sigma sinc filters, HRPWMs, eCAPs, eQEPs, CANs and moreC2000 Delfino™ MCU position manager-ready TMS320F28379D MCU capable of interfacing to absolute encoders as well as resolvers and SINCOS transducersSupports two BoosterPack™ Plug-in ModulesTwo encoder interface connectorsIsolated CAN transceiver connectorSoftware features

Free download of Code Composer Studio™ IDEFree download of C2000Ware for device drivers and example projectsDesignDRIVE platform supportpowerSUITE software supportMathWorks Embedded target supportsolidThinking Embed supportRecommended BoosterPacks

BOOSTXL-DRV8301BOOSTXL-DRV8305EVMBOOSTXL-BUCKCONVBOOSTXL-3PHGANINVTI BoosterPack Checker for an interactive list of compatible BoosterPacksGet started

For DesignDRIVEcontrolSUITEBOOSTXL-DRV8305EVM or BOOSTXL-3PHGANINVFollow the documentation at: C:\ti\controlSUITE\libs\app_libs\motor_control\libs\FCL_SFRA\v01_00_00_00\Examples\FCL_SFRA_379DXL_v1\~DocsBOOSTXL-POSMGRFollow the documentation at: C:\ti\controlSUITE\development_kits\BOOSTXL_POSMGRFor general device evaluationInstall Code Composer Studio IDE and C2000WareConnect the LaunchPad using the included mini-USB cable to a computerOpen a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device ManagerWhen connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter an ADC sample modeThe terminal will display the latest ADC sample reading based on ADCIN14 (Pin 23 of the BoosterPack header) at a one second intervalIf the sample is below mid-scale (1.5V/2048) the blue LED (D10) will lightIf the sample is above mid-scale the red LED (D9) will lightBuild and load other examples in C2000WareView and run the 1-day On-Line WorkshopView and run the Multi-day On-Line WorkshopAsk questions on the TI C2000 e2e forum

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability