IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP451 | Demoboard TMP451EVM

TMP451 1.7-V remote and local temperature sensor evaluation module

Overview

TopologySensors
IC revisionA

Description

The TMP451EVM is an evaluation module that is used to fully evaluate the TMP451, a 1.8V remote temperature sensor. The TMP451 has the capability of measuring remote temperatures and on-chip temperatures. The TMP451 is an integrated circuit that provides 1˚C accuracy temperature measurement with ALERT and THERM functions and is suitable for mobile and low cost applications. The TMP451EVM consists of a USB connector, a microcontroller, the TMP451 device, a remote BJT, and supporting circuitry.

Features

  • Enables full evaluation of TMP451
  • Programmable Non-Ideality Factor
  • Series Resistance Cancellation
  • 12 Bit Resolution

Typical applications

  • Smart Phones and Tablets, Desktops, and Notebooks
  • Telecom Equipment and Storage Area Networks (SANs)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability