Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10711-10740 of 14704 reference designs
Filter values
STMicroelectronics STGAP3S6S | Demoboard EVLSTGAP3S6S, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
|
Output
520 V
STMicroelectronics STGAP3SXI | Demoboard EVLSTGAP3SXI, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
|
Output
1200 V
STMicroelectronics STGAP3SXS | Demoboard EVLSTGAP3SXS-H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
|
Output
520 V
STMicroelectronics STGAP4S | Demoboard EVALSTGAP4S, Rev. 1
Flyback Converter
|
V
in
7-31 V
|
Output
27 V / 0.1 A
STMicroelectronics STGAP4S | Demoboard STEVAL-APD04ACB, Rev. 1.0
Flyback Converter
|
V
in
12 V
STMicroelectronics STGB30H65FB | Demoboard STEVAL-CTM015V1, Rev. 1
Full-Bridge Converter symmetrical isolated
STMicroelectronics STGIPL14K60, Rev. 11
Buck Converter
|
V
in
90-285 V
STMicroelectronics STGIPS20K60, Rev. 8
Other Topology
STMicroelectronics STGSH50M120D | Demoboard STEVAL-ISD01KCB, Rev. 2.0
Half-Bridge Converter Nonisolated
|
V
in
800 V
|
Output
41 A
STMicroelectronics STHV200 | Demoboard STEVAL-IME018A, Rev. 1.0
Other Topology
STMicroelectronics STHVUP32 | Demoboard STEVAL-IME016A, Rev. 1.0
Other Topology
STMicroelectronics STHVUP64 | Demoboard STEVAL-IME017A, Rev. 1.0
Other Topology
STMicroelectronics STiH273, Rev. 2
Other Topology
STMicroelectronics STISO | Demoboard EVALSTISO62XV1, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STISO620 | Demoboard EVALSTISO62XV1, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STISO621WTR | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Other Topology
STMicroelectronics STKNX-AC | Demoboard EVALKITSTKNX, Rev. 131
Other Topology
STMicroelectronics STL160N10F8 | Demoboard EVLSERVO1, Rev. 1.0
Positive to Negative Converter
STMicroelectronics STL36N60M6 | Demoboard EVL599IND-250W, Rev. 1.0
Power Factor Correction
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL066V2, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
fsw
35-60 kHz
|
Output
10 V / 1 A
STMicroelectronics STLUX385A, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
200 V / 1 A
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL068V1, Rev. 2
Other Topology
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL066V1, Rev. 2
Power Factor Correction
|
V
in
90-265 V
|
Outputs
200 V / 0.5 A, 100 V / 1 A
STMicroelectronics STM32 | Demoboard STM32 STEVAL-GLA001V1, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
Output
5 V
STMicroelectronics STM32C542RCT6 | Demoboard NUCLEO-C542RC, Rev. 1.0
Other Topology
STMicroelectronics STM32C562RET6 | Demoboard NUCLEO-C542RC, Rev. 1.0
Other Topology
STMicroelectronics STM32F0 | Demoboard STEVAL-ISB039V1T, Rev. 1
Wireless Power Transfer
STMicroelectronics STM32F072C8U6 | Demoboard STEVAL-USBC2DP, Rev. 1
Other Topology
STMicroelectronics STM32F100C6T6B, Rev. 8
Flyback Converter
|
V
in
195-265 V
|
fsw
4000-24000 kHz
|
Output
15 V
STMicroelectronics STM32F303CC | Demoboard STEVAL-PMIC1LKV1, Rev. 1.0
USB
previous
1
...
356
357
358
359
360
...
491
next
Cart
Your cart is empty.
Get samples and quotes