IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGIPL14K60

SLLIMM™ (small low-loss intelligent molded module) IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT

Overview

TopologyBuck Converter
Input voltage90-285 V
IC revision11

Description

These intelligent power modules provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.

Features

  • IPM 15 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
  • Short-circuit rugged IGBTs
  • VCE(sat)negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull down/pull up resistors
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Smart shut down function
  • Comparators for fault protection against overtemperature and overcurrent
  • Op amps for advanced current sensing
  • DBC substrate leading to low thermal resistance
  • Isolation rating of 2500 Vrms/min
  • 5 kΩ NTC for temperature control
  • UL Recognized: UL1557 file E81734

Typical applications

  • Home appliances, such as washing machines,
  • 3-phase inverters for motor drives

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 47 µH, 0.5 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.5 A
Saturation Current0.5 A
DC Resistance0.64 Ω
Self Resonant Frequency12 MHz
MountSMT 
–Check availability
SPECWE-PD4 SMT Power Inductor, 2200 µH, 0.25 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.25 A
Saturation Current0.26 A
DC Resistance8.2 Ω
Self Resonant Frequency1.2 MHz
MountSMT 
–Check availability