IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGAP4S | Demoboard EVALSTGAP4S

Overview

TopologyFlyback Converter
Input voltage7-31 V
Output 127 V / 0.1 A
IC revision1

Description

The EVALSTGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration, and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through a true galvanic isolation.The EVALSTGAP4S board allows evaluating all the STGAP4S features while driving a power switch with a voltage rating up to 650 V. The board is provided with two SiC MOSFETs in a H2PAK-7 package connected in half-bridge configuration. The two STGAP4S drivers are connected in an SPI daisy chain and the high voltage side of each is fed by its own flyback power supply, whose controller is integrated in the driver.Multiple boards can be connected and share the same logic supply voltage in order to evaluate complex topologies, such as full-bridge inverter. The connection of multiple boards allows the implementation of the SPI daisy chain with more than two devices.In combination with the STEVAL-PCC009V2 and STSW-STGAP4 GUI, the board allows to easily enable, configure, or disable all of the driver's protection and control features through the SPI interface. Advanced diagnostic is also available thanks to the driver's status registers that can be accessed through the SPI.

Features

  • Input voltage range: 7-31 V
  • Output voltage: 27V
  • Output current: 100mA
  • Switching frequency:400kHz
  • Very low interwinding capacitance 3.35pF

Typical applications

  • Auxiliary Power Supply for Single Gate Driver for IGBT and SiC MOSFET

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN(V)
VOut1(V)
Vaux(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length10.5 mm
–
Rated Current10 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length25.4 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Socket Header - Dual, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length13.2 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 7 - 31
Output Voltage 127 V
Auxiliary Voltage13 V
Total Output Power2.7 W
Interwinding Capacitance3.25 pF
Inductance10 µH
Saturation Current2 A
Switching Frequency 400
Turns Ratio1.2:2:1 
VersionFlyback 
IC ReferenceSTGAP4S 
–
Length11.3 mm
Height11.94 mm
–
–
Operating Temperature -40 °C up to +130 °C
–
–Check availability