IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32 | Demoboard STM32 STEVAL-GLA001V1

Insulated AC switch control evaluation board for home appliances

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 15 V
IC revision3

Description

The STEVAL-GLA001V1 evaluation board is designed to help you develop applications with insulated control of three AC loads up to 1 kW (230 Vrms) using Triacs and AC switches instead of relays.To control the STEVAL-GLA001V1, you can use a NUCLEO-F030R8 development board which allows three AC switch controlmodes for load control: continuous or pulse gate current, a timer option, and phase control. You can use also any externalmicrocontroller.Once you have installed the relevant firmware (freely available at STSW-GLA001V1) on the NUCLEO-F030R8 development board, you can start adjusting the main parameters through a common serial interface like HyperTerminal.The STEVAL-GLA001V1 evaluation board features a wide input voltage range, low standby power losses, IEC61000-4-4robustness and two low voltage power supplies.The targeted applications are residential appliances requiring insulation between microcontroller and mains voltage, such aswashing machines and dish washers, micro-wave ovens, cookers, ovens, soya-milk makers, printers, air-conditioners, fridges,water-heaters and heaters.

Features

  • Insulated control of three different AC switches used to drive AC loads up to 1 kW (230 Vrms) for residential appliances
  • Interface with STM32 Nucleo-64 development board
  • Three control modes available thanks to STM32 Nucleo-64 firmware (continuous or pulse gate current, timer option and phase control)
  • Easy to configure through user-friendly interface
  • Compatible with any external microcontroller
  • Input voltage range: 90 VAC to 265 VAC 50 / 60 Hz
  • Operating temperature: 0 °C to 60 °C
  • 5 V and 3.3 V insulated power supply
  • Low standby power losses (< 300 mW)
  • Criteria A @ 2 kV IEC 61000-4-4
  • Criteria B @ 4 kV IEC 61000-4-4
  • RoHS compliant

Typical applications

  • Insulated AC switch control evaluation board for home appliances

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.29 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.29 A
Saturation Current @ 10%0.41 A
DC Resistance6 Ω
Self Resonant Frequency2.7 MHz
VersionHeat Shrinking Tube 
–Check availability