IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STHV200 | Demoboard STEVAL-IME018A

Overview

TopologyOther Topology
IC revision1.0

Description

The STEVAL-IME018A is an evaluation kit that demonstrates STHV200 performance, a fully integrated high-voltage driver including both a dual-channel linear and dual-channel pulser driver.STHV200 is specifically designed for pulse generation in high-end multichannel medical ultrasound applications.Pulser and linear driver share the same high-voltage output node XDCR and allow the user to select which output stage to use according to each specific application. The device can support a wide range of operating modes such as pulsed wave, continuous wave, and elastography.For demonstration purposes, dedicated connectors have been added to which the probes of an oscilloscope or an analog front-end can be connected to display or process the high-voltage signals generated by the STHV200. There are also programming, start and reset buttons, and a GUI is provided to facilitate demo-kit programming operations.

Features

  • 3 A linear amplifier and 2 A pulser transmitter
  • 2-channel high-voltage output (XDCR)
  • Typical load directly connected on XDCRs (220 Ω/220 pF)
  • 2-channel low voltage output (LVOUT)
  • No loads on LVOUT
  • USB connector to change programs and waveforms
  • Button interface to program, start and stop the generation of the waveforms
  • LEDs to monitor STHV200 behavior
  • System based on STM32 and external DAC dual 10-bit
  • Low-voltage supplies generated on board
  • Only 1 external supply needed (5 V) for LV supplies rails generation
  • Dedicated connector for the 4 high-voltage supplies rails
  • GUI or textual interface to configure STEVAL-IME018A by yourself

Typical applications

  • STHV200 is specifically designed for pulse generation in high-end multichannel medical ultrasound applications.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 8, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeStraight 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability