IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STL160N10F8 | Demoboard EVLSERVO1

Overview

TopologyPositive to Negative Converter
IC revision1.0

Description

The EVLSERVO1 is a reference design for driving low-voltage and high-current servo motors.This design is centered on the STSPIN32G4 which is a system-in-package integrating a triple high-performance half-bridge gate driver with a rich set of programmable features, a mixed signal STM32G431 microcontroller, and state-of-the-art power management generating internally the required supply for them, all in a compact 9x9 mm VFQFPN package.The EVLSERVO1 has a very compact form factor of 50 mm x 80 mm x 60 mm thanks to the fact that a power board and a control board are stacked up together.The system is designed to drive 3-phase brushless motors delivering up to 2 kW power out of the box with provided heatsink or 3 kW if adding an external fan for cooling. The system is intended for applications with nominal bus voltage up to 48 V but is designed to manage overvoltage conditions up to 75 V.To achieve such outstanding performance, the power stage is composed by six couples of paralleled STL160N10F8 MOSFETs having extremely low RDS(ON): 3.2 mΩ max.The power stage is fully protected thanks to the monitoring of possible overheating, overvoltage, and overcurrent. Triple-shunt topology is used for sensing of motor winding currents in differential mode.Additional details make this reference design ready for advanced features. A dedicated circuitry is available to control bus voltage in case of regenerative motor braking. Power from the motor can be dissipated in one external resistor clamping the bus voltage at the required safe level.Full flexibility from a firmware point of view is ensured, as the board is ready for FOC and 6-step control algorithms and can run in sensor-less mode or use up to two position feedback simultaneously. Hall sensors, incremental encoder, and absolute encoder with UART or SPI communication are supported with differential or single-ended wiring.A CAN transceiver is also provided to ensure robust communication in an industrial environment when needed.

Features

3-phase power stage based on paralleled STL160N10F8 power MOSFETs and protected from overcurrent conditionMotors up to 3 kW with active cooling or 2 kW with passive coolingOptimized for 24 V and 48 V applicationsSTSPIN32G4, high performance 3-phase motor controller with embedded STSPIN32G431 MCUTriple-shunt differential current sensingExternal resistor management for regenerative brakingInputs for speed/position feedback by digital Hall sensors and incremental/absolute encoder in differential or single-ended modeCAN busNTC sensor for power stage temperature monitoring

Typical applications

  • The EVLSERVO1 is a reference design for driving low-voltage and high-current servo motors.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ø ID(mm)
Ø OD(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 2.2 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 820 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance820 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
Dissipation Factor9 %
–
–
Length41 mm
–
–
–
PackagingTray 
–
–
Endurance 10000
Ripple Current2340 mA
Leakage Current820 µA
Pitch7.5 mm
Diameter18 mm
–
–
MountRadial THT 
–
–
–Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.48 mm
–
–
–
PackagingTape and Reel with Pad 
–
–
–
–
–
Pitch1.27 mm
–
Pins8 
TypeStraight 
MountSMT 
Rated Current1 A
Working Voltage100 V (AC)
–Check availability
SPECWA-SBRRO Round Brass Spacers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length7 mm
–
–
–
PackagingBulk 
Inner Diameter3.2 mm
Outer Diameter6 mm
–
–
–
–
–
–
–
–
–
–
–Check availability