IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGAP3SXS | Demoboard EVLSTGAP3SXS-H

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage5 V
Output 1520 V
IC revision1.0

Description

The EVLSTGAP3SXS-H is a half-bridge evaluation board designed to evaluate the STGAP3SXS isolated single gate driver.The STGAP3SXS is characterized by 10 A current capability, rail-to-rail outputs and optimized UVLO and DESAT protection thresholds for SiC MOSFETS, which makes the device optimal for high-power motor drivers in industrial applications.The gate driver has a single output pin and a driver line for an external Miller CLAMP N-channel MOSFET, which optimizes positive and negative gate spikes' suppression during fast commutations in half-bridge topologies.The board is supplied by the 5 V VAUX connection, which fed the isolated DC-DC converters for the low-side and high-side driving sections. The gate drivers can be directly supplied by VAUX if a 5 V MCU is used, or by the onboard linear regulator if a 3.3 V MCU is used. The PWM and Reset inputs can be easily controlled through dedicated connectors while diagnostic outputs are connected to an onboard LED.Device protection features (Desaturation, Soft turn-off, and Miller clamp) are connected to the recommended network on the board and can be easily evaluated through the board test points.Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.The device allows implementing negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for SiC MOSFETs.The EVLSTGAP3SXS-H board allows evaluating all of the STGAP3SXS features while operating with a bus voltage up to 520 V. It is possible to increase the bus voltage up to 1200 V by replacing the two SiC MOSFETs with appropriate devices in a HiP247-4 package and the C4 capacitance if needed.

Features

BoardHalf-bridge configurationHigh-voltage rail up to 520 V (limited by the MOSFET’s and capacitor’s rating)SCTWA70N120G2V-4 SiC MOSFETs: 1200 V, 30 mΩ, 91 ACompatible with 5 V and 3.3 V MCUsVDD logic supplied by onboard-generated 3.3 V or VAUX = 5 VOnboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kVpk maximum isolationEasy jumper selection of driving voltage configuration:+19/0 V; +19/-4.7 V; +17/0 V; +17/-4.7 VFault LED indicatorsMaximum working voltage across isolation: 1200 VRoHS compliantSTGAP3SXS deviceDriver current capability: 10 A source/sink @ 25 °C75 ns input-output propagation delayMiller CLAMP driver for external N-channel MOSFETAdjustable soft turn-off functionUVLO functionDesaturation protectionGate driving voltage up to 32 VNegative gate driving voltage3.3 V, 5 V TTL/CMOS inputs with hysteresisTemperature shutdown protectionReinforced galvanic isolation:Isolation voltage VISO = 5.7 kVRMS (UL 1577)Transient overvoltage VIOTM = 8 kVPEAK (IEC 60747-17)Max. repetitive isolation voltage VIORM = 1.2 kVPEAK (IEC 60747-17)

Typical applications

  • high-power motor drivers in industrial applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp, 5, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
MountTHT 
Length17.5 mm
–
Rated Current10 A
Working Voltage130 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length2 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability