IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32C562RET6 | Demoboard NUCLEO-C542RC

Overview

TopologyOther Topology
IC revision1.0

Description

The STM32 Nucleo-64 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.The STM32 Nucleo-64 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.The STM32 Nucleo-64 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

Features

Common featuresSTM32 microcontroller in an LQFP64 or LQFP48 package1 user LED shared with ARDUINO®1 user and 1 reset push-buttons32.768 kHz crystal oscillatorBoard connectors:ARDUINO® Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/OsFlexible power-supply options: ST-LINK USB VBUS or external sourcesComprehensive free software libraries and examples available with the STM32Cube MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDEFeatures specific to some of the boards (refer to the ordering information section of the data brief for details)Second user LEDBoot push-buttonExternal or internal SMPS to generate Vcore logic supply24 MHz or 48 MHz HSEUser USB Device full speed, or USB SNK/UFP full speedCryptographyCAN FD transceiverBoard connectors:External SMPS experimentation dedicated connectorUSB Type-C®, Micro-B, or Mini-B connector for the ST-LINKUSB Type-C® user connectorMIPI® debug connectorCAN FD headerOn-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, STLINK-V2EC, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 382 - 2.50 mm Horizontal PCB Header, 3, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal plug entry 
Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability