IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STHVUP64 | Demoboard STEVAL-IME017A

Overview

TopologyOther Topology
IC revision1.0

Description

STEVAL-IME017A is an evaluation kit that demonstrates STHVUP64 performances, a 64-channel monolithic high-voltage and high-speed pulser with an integrated beamformer.STHVUP64 is specifically designed for pulse generation in multichannel low-power and ultraportable medical ultrasound applications.The waveforms generated by STHVUP64 are described with sequences of up to 32 states stored in the device memory. With each state it is possible to configure each individual output channel to be connected to high-voltage supplies (positive or negative), clamped to the ground, or left in high-impedance. The STHVUP64 also embeds a digital core that manages the delay profile used in the beamformer of the channels.For demonstration purposes, dedicated connectors have been added to which the probes of an oscilloscope or an analog front-end can be connected to display or process the high-voltage signals generated by the STHVUP64. There are also programming, start and reset buttons, and a GUI is provided to facilitate demo-kit programming operations.

Features

  • 64-channel high-voltage output (XDCR)
  • 64-channel low-voltage output (LVOUT)
  • No loads on XDCR and LVOUT
  • USB connector to change programs and waveforms
  • Button interface to program, start and stop the generation of the waveforms
  • LEDs to monitor STHVUP64 behaviour
  • System based on STM32
  • 2-layers (modules) staked
  • STM32-Nucleo64 board
  • STHVUP64 module
  • Low-voltage supplies generated on board
  • Only 1 external supply needed (7-12 V) for LV supplies rails generation
  • Dedicated connector for the 4 high-voltage supplies rails
  • GUI or textual interface to configure STEVAL-IME016A by yourself

Typical applications

  • STHVUP64 is specifically designed for pulse generation in multichannel low-power and ultraportable medical ultrasound applications.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
MountSMT 
Length1 mm
Height0.4 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
MountSMT 
Length1 mm
Height0.4 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
MountSMT 
Length1 mm
Height0.4 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability