IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STLUX385A | Demoboard STEVAL-ILL068V1

STLUX385A product evaluation board

Overview

TopologyOther Topology
IC revision2

Description

The STEVAL-ILL068V1 helps designers tofamiliarize themselves with the STLUX385Adevice and the innovative SMED (state machine,event driven) functionality.A convenient GUI helps to quickly generate theSMED configuration appropriate for the desiredapplication. The external pins make it easy toinsert SMED events and capture the SMEDcontrolledPWM clock. Alternatively, theapplication circuit can be driven directly from theproduct evaluation board.A dedicated UART TTL to USB cable is availablefor communication with the STLUX385A. Thecable is used to connect the board to a PCrunning a terminal utility.Application-wise, the serial interface can be usedto extend the STLUX communication capabilitiesvia a Bluetooth®, Wi-Fi or powerline modem.The STEVAL-ILL068V1 can be powered up inthree different ways: using an external powersupply, via the USB TTL cable or via the SWIMinterface.The board features several free footprint areas,ideal for connecting power drivers or amplifiers.An additional free PCB footprint allows the user toconnect a quartz clock, which can be used inplace of the STLUX385A internal clocks.

Features

 All STLUX385A pins available on connectors

  • Convenient tool for testing SMEDs
  • USB, external or SWIM power supply
  • Four SOT23-6 footprint areas
  • One SO8 footprint area available
  • One external clock (HSE) footprint area
  • Reset button
  • Serial USB TTL cable available
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability