IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F100C6T6B

Low & medium-density value line, advanced ARM-based 32-bit MCU with 16 to 128 KB Flash, 12 timers, ADC, DAC & 8 comm interfaces

Overview

TopologyFlyback Converter
Input voltage195-265 V
Switching frequency4000-24000 kHz
Output 115 V
IC revision8

Description

The STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB microcontrollers incorporate the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F100xx low- and medium-density devices operate in the – 40 to + 85 °C and – 40 to + 105 °C temperature ranges, from a 2.0 to 3.6 V power supply.

A comprehensive set of power-saving mode allows the design of low-power applications.

These microcontrollers include devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.

These features make these microcontrollers suitable for a wide range of applications such as application control and user interfaces, medical and hand-held equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

Features

  • Core: ARM 32-bit Cortex™-M3 CPU
  • – 24 MHz maximum frequency,
  • 1.25 DMIPS/MHz (Dhrystone 2.1)
  • performance
  • – Single-cycle multiplication and hardware
  • division
  • Memories
  • – 16 to 128 Kbytes of Flash memory
  • – 4 to 8 Kbytes of SRAM
  • Clock, reset and supply management
  • – 2.0 to 3.6 V application supply and I/Os
  • – POR, PDR and programmable voltage
  • detector (PVD)
  • – 4-to-24 MHz crystal oscillator
  • – Internal 8 MHz factory-trimmed RC
  • – Internal 40 kHz RC
  • – PLL for CPU clock
  • – 32 kHz oscillator for RTC with calibration
  • Low power
  • – Sleep, Stop and Standby modes
  • – VBAT supply for RTC and backup registers
  • Debug mode
  • – Serial wire debug (SWD) and JTAG
  • interfaces
  • DMA
  • – 7-channel DMA controller
  • – Peripherals supported: timers, ADC, SPIs,
  • I2Cs, USARTs and DACs
  • 1 × 12-bit, 1.2 μs A/D converter (up to 16
  • channels)
  • – Conversion range: 0 to 3.6 V
  • – Temperature sensor
  • 2 × 12-bit D/A converters
  • Up to 80 fast I/O ports
  • – 37/51/80 I/Os, all mappable on 16 external
  • interrupt vectors and almost all 5 V-tolerant

    Up to 12 timers

  • – Up to three 16-bit timers, each with up to 4
  • IC/OC/PWM or pulse counter
  • – 16-bit, 6-channel advanced-control timer:
  • up to 6 channels for PWM output, dead
  • time generation and emergency stop
  • – One 16-bit timer, with 2 IC/OC, 1
  • OCN/PWM, dead-time generation and
  • emergency stop
  • – Two 16-bit timers, each with
  • IC/OC/OCN/PWM, dead-time generation
  • and emergency stop
  • – 2 watchdog timers (Independent and
  • Window)
  • – SysTick timer: 24-bit downcounter
  • – Two 16-bit basic timers to drive the DAC
  • Up to 8 communications interfaces
  • – Up to two I2C interfaces (SMBus/PMBus)
  • – Up to 3 USARTs (ISO 7816 interface, LIN,
  • IrDA capability, modem control)
  • – Up to 2 SPIs (12 Mbit/s)
  • – Consumer electronics control (CEC)
  • interface
  • CRC calculation unit, 96-bit unique ID
  • ECOPACK® packages

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.44 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.44 A
Saturation Current @ 10%0.58 A
DC Resistance3 Ω
Self Resonant Frequency4.3 MHz
VersionHeat Shrinking Tube 
Saturation Current0.4 A
MountTHT 
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1500 µH, 0.38 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.38 A
Saturation Current @ 10%0.4 A
DC Resistance3 Ω
Self Resonant Frequency1.5 MHz
VersionStandard 
Saturation Current0.4 A
MountTHT 
–Check availability