IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STISO620 | Demoboard EVALSTISO62XV1

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

When discussing the regulatory testing and compliance of electronic and electrical products, we often refer to electromagnetic compatibility (EMC) and electromagnetic interference (EMI).While EMI is the interference caused by an electromagnetic disturbance that affects the performance of a device, EMC is a measure of a device's ability to operate as intended in its operating environment, not generating additional EMI that affects the operation of other nearby devices.Sources of EMI can be environmental, such as lightning strikes, solar radiation, atmospheric electrical storms, and static electricity but is more commonly another electronic device or electrical system.Electromagnetic interference often manifests as undesirable noise. It may also lead to the wrong or disrupted function of electrical, electronic, and RF systems.This is the reason why EMI LC filters are required in electronic equipment, which improve the quality of a signal passing through the electronic devices, hence improving the functionality of electrical equipment.This document discusses a practical example of how an EMI filter can be used to reduce the noise emitted as in this case with the EVALSTISO62XV1 evaluation board.

Features

Dual channel digital isolatorSupply voltage up to 5 VSO8 and SO8 wide package6k V galvanic isolation technologyDetails about isolation parameters are available in the specific part number’s datasheet

Typical applications

  • Power Supply and Converters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Wire Section
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
Center Contact
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
Z(Ω)
IR(A)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length7.05 mm
–
–
–
PackagingBox 
MountTHT 
–
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current10 A
–
–
ApplicationRising Cage Clamp 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
Size1206 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3.2 mm
Width1.6 mm
Height1.8 mm
–
–
MountSMT 
–
Impedance @ 100 MHz2200 Ω
–
–
–
DC Resistance1.2 Ω
–
Winding Stylebifilar 
Inductance2.578 µH
–
Rated Current0.2 A
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
MountSMT 
–
Impedance @ 100 MHz600 Ω
Maximum Impedance1300 Ω
Maximum Impedance300 MHz 
Rated Current 2510 mA
DC Resistance0.56 Ω
TypeHigh Speed 
–
–
–
Rated Current0.25 A
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V
–
–
–Check availability
SPECWR-SMB PCB THT/SMT, –, PCB
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMB PCB THT/SMT
–
PCB/Cable/PanelPCB 
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
MountTHT 
Center ContactØ 0.96 
–
–
–
–
–
–
–
–
Impedance50 Ω
–
–
–
–
–Check availability