IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STLUX385A | Demoboard STEVAL-ILL066V1

100 W LED street lighting evaluation board using STLUX385A

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 1200 V / 0.5 A
Output 2100 V / 1 A
IC revision2

Description

The STEVAL-ILL066V1 evaluation board is acomplete and configurable solution that efficientlycontrols a single dimmable high brightness LEDstring using the STLUX385A digital controller.The LED efficiency is high during all stages ofdimming and the STEVAL-ILL066V1 can achievea 92% efficiency during full load while maintaininga low < 200 mW power consumption during idleperiods.The STLUX385A device handles a primary sideregulated power conversion stage as well as allthe supported communication links.The power conversion stage consists of a PFCregulator followed by a “Zero Voltage Switching”(ZVS) LC resonant stage. The high precisiondimming is adjusted using a primary sideregulation (PSR) control technique.The LED brightness can be dimmed by controllingthe LED current down to a very low level.The STEVAL-ILL066V1 evaluation boardprovides all the physical communicationinterfaces such as a DALI, insulated 0-10 andUART. All the communication is managed by theSTLUX385A device. The UART interface andSTLUX385A flexibility allow to quickly connect theSTEVAL-ILL066V1 to alternative interfaces suchas Wi-Fi, power line modems, Bluetooth® andZigbee®. (Previous part number wasSTEVAL385LEDPSR).

Features

Remark: BOM added with Main Pdf,· STLUX385A based· High efficiency (92%)· Primary side controlled· Up to 100 W (100 V at 1 A or 200 V at 0.5 A)· Single isolated output suitable for LEDconnection.· Wide input voltage range: 90 V to 265 V AC· Adjustable LED current and dimming· Output resolution: 11-bit equivalent.· IDLE mode power consumption: < 200 mW· Real-time fault detection and protection(e. g.: short- or open circuit)· Remote control via DALI, 0 - 10 V, UART· RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1200 Ω, 1500 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1200 Ω
Maximum Impedance1500 Ω
Maximum Impedance150 MHz 
Rated Current 2650 mA
DC Resistance0.7 Ω
TypeWide Band 
–Check availability