IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STL36N60M6 | Demoboard EVL599IND-250W

Overview

TopologyPower Factor Correction
IC revision1.0

Description

The EVL599IND-250W demonstration board is a 250 W-24 V AC-DC converter dedicated to any kind of industrial application where minimum size and high efficiency are required. The architecture is based on a two-stage approach: a front end transition mode PFC preregulator and a downstream LLC resonant half bridge converter. At secondary, the synchronous rectification allows an overall efficiency improvement with a very low external component count. The converter consists of a motherboard with a power factor correction stage and an LLC resonant tank stage, and three daughterboards. Two daughterboards are at the primary side: one with the active bridge and one with the PFC power MOSFET. The third daughterboard, on the secondary side, is for the SRK2001A and its synchronous rectification MOSFETs.The power factor correction stage is based on the L6462A, a new transition mode power factor controller, without input voltage sensing. The LLC resonant tank stage is based on STNRG599A, a novel resonant controller based on a proprietary phase shift methodology. The board has not heat sink on the primary side and has a very reduced dimension. The high efficiency and small size make the board very suitable when available space is limited.The main features of L6462A are a minimal component count, a simple design, high efficiency, and very low input current distortion (THD) under all operating conditions. It includes a set of protections to ensure a high level of reliability: output overvoltage, overcurrent, inductor saturation detection, and feedback failure detection.The STNRG599A integrated HV startup allows powering both ICs from AC mains for proper power-up, without the need of auxiliary standby supplies. It includes a set of protections and functions: overcurrent and short-circuit, an input voltage monitor that allows LLC converter startup with correct sequencing (DC brown-in), prevention of operation with too low input voltage (DC brown-out), hard switching prevention and anti-capacitive protection, safe start procedure, and adaptive dead time.

Features

High-efficiency solution for AC-DC conversion using L6462A, STNRG599A, and SRK2001A controllers ICsInput voltage: 90 ÷ 265 Vac / 45 ÷ 65 HzOutput voltage: 24 VMaximum output power: 250 WMax. peak output power: 300 WEfficiency (at 25, 50, 75, 100% of full load): > 90% at 115/230 VacOpen load input power: < 140 mW at 115/230 VacMains harmonics: meets EN-61000-3-2 Class-D and JEITA-MITI Class-DEMI: according to EN55022 Class-BBoard size: 165 mm x 65 mm (W x L). Max. height: 30 mm.

Typical applications

  • Industrial AC-DC applications
  • Consumer SMPS, Adapters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 8, Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeAngled 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability