IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STiH273

HD cable/terrestrial STB processor with integrated demodulators and low power standby controller

Overview

TopologyOther Topology
IC revision2

Description

The STiH273 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable and terrestrial networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

The STiH273 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH273 integrates a high performance dual mode, cable/terrestrial receiver, supporting DVB-C or DVB-T reception, channel demodulation, and forward error correction (FEC). The DVB-C receiver is compliant with ITU-T J.83 Annex A/C, and the DVB-T receiver is compliant with ETSI EN-300744 v1.5.1, Nordig Unified (v2.2.1) and DTG 7.2.

Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD
  • video streams
  • 3DTV decoding and display compatible with
  • HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports;
  • Ethernet MII/RMII/TMII port; SD/MMC card
  • port; eSATA port; PCI-e)
  • Secure boot from SLC NAND Flash or Serial
  • NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective
  • zapper STB applications
  • Integrates dual mode DVB-T/DVB-C
  • demodulation and FEC

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
fmin.(MHz)
fmax.(MHz)
IL(dB)
VSWR
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]468 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]3.4 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Check availability
SPECWE-BPF Multilayer Chip Band-Pass Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency min.2400 MHz
Frequency max.2500 MHz
Insertion Loss2.5 dB
VSWR
Check availability