IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STGB30H65FB | Demoboard STEVAL-CTM015V1

1 kW, 400 VDC three-phase switched reluctance motor drive

Overview

TopologyFull-Bridge Converter symmetrical isolated
IC revision1

Description

The STEVAL-CTM015V1 evaluation kit provides a complete solution for a three-phase switched reluctance motor (SRM) drive based on asymmetric half bridge flexible converter topology. The kit consists of the STEVAL-CTM015A1 driver board, the STEVAL-CTM015A2 power board and a 1 K/W heat sink already assembled.The driver board features a DC-DC power supply based on VIPER26L, LD1117S50, LD1117S33C, STM32F303CBT6 as MCU, and L6395D high voltage, single-chip high and low-side gate drivers for N-channel power MOSFETs or IGBTs.The power board features an insulated metal substrate (IMS), NTCs for thermal protection, decoupling gate resistors for each IGBT, LMV331I comparators for overcurrent protection, STGB30H65FB trench gate field-stop, and STTH15RQ06 Turbo 2 soft ultrafast recovery diode.By default, the STEVAL-CTM015V1 features insulated current sensors (ICS) for phase-current reading, but a three-shunt resistor current-sensing network based on TSV991IL is also available.Soft-chopping speed control firmware, based on STM32F303CBT6 microcontroller, is available.

Features

  • Driver board (STEVAL-CTM015A1)
  • Based on three L6395D high voltage single-chip high and low-side gate drivers, with independent control of high and low-side
  • STM32F303CBT6 microcontroller
  • Support for quadrature incremental encoder and Hall effect rotor position sensor
  • DC-DC power supply based on VIPER26LD, LD1117S50TR, and LD1117S33CTR
  • Three insulated current sensors (ICS) for phase-current reading
  • Hardware support for three-shunt topology via three TSV991ILT opamplifiers
  • Power board (STEVAL-CTM015A2)
  • Insulated metal substrate (IMS)
  • Hosts six STGB30H65FB IGBTs and six STTH15RQ06G2-TR diodes in a D2PAK-2 package
  • Decoupling gate resistors
  • NTC sensing network for overheat protection
  • LMV331ICT comparators for overcurrent protection
  • Heat sink for heat dissipation featuring a thermal resistance of 1 K/W

Typical applications

  • Motor drive

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
Ti
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 680 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–Check availability
SPECWA-SBRII Brass Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length12 mm
–
–
–
PackagingCarton 
SW5.5 mm
Inner ThreadM3 
–Check availability