IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STISO | Demoboard EVALSTISO62XV1

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

The EVALSTISO62XV1 allows a complete evaluation of the dual channel digital isolators of the STISO family.Based on ST’s thick oxide galvanic isolation technology, the STISO digital isolators feature high speed communication and reduced high speed distortion.

Features

Dual channel digital isolatorSupply voltage up to 5 VSO8 and SO8 wide package6k V galvanic isolation technologyDetails about isolation parameters are available in the specific part number’s datasheet

Typical applications

  • Connectivity and Factory Automation

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
L(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
Length7.05 mm
Rated Current10 A
Working Voltage300 V (AC)
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelPCB 
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–
–
Working Voltage335 V (AC)
PackagingTray 
–Check availability