Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10681-10710 of 14704 reference designs
Filter values
STMicroelectronics STCOMET10 | Demoboard Compatibility table, Rev. 1
Other Topology
STMicroelectronics STDRIVE101 | Demoboard EVLDRIVE101-HPD, Rev. 1.0
Motor Drive
|
V
in
18-52 V
|
Output
15 A
STMicroelectronics STDRIVE101 | Demoboard STEVAL-LVLP01, Rev. 1.0
Motor Drive
|
V
in
6-45 V
STMicroelectronics STDRIVE102BH | Demoboard EVLDRIVE102BH, Rev. 1.0
Positive to Negative Converter
|
V
in
6-50 V
|
Output
12 A
STMicroelectronics STDRIVE102BP | Demoboard EVLDRIVE102BP, Rev. 1.0
Motor Drive
|
V
in
6-50 V
|
Output
12 A
STMicroelectronics STDRIVE102H | Demoboard EVLDRIVE102H, Rev. 1.0
Positive to Negative Converter
|
V
in
6-50 V
|
Output
12 A
STMicroelectronics STDRIVE102P | Demoboard EVLDRIVE102P, Rev. 1.0
Motor Drive
|
V
in
6-50 V
|
Output
12 A
STMicroelectronics STDRIVEG212 | Demoboard EVLSTDRIVEG212, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
18 V
STMicroelectronics STDRIVEG611 | Demoboard EVLSTDRIVEG611, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
10.6-18 V
|
Output
3.3 V
STMicroelectronics STDRIVEG611 | Demoboard EVLSTDRIVEG610Q, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
9-18 V
STMicroelectronics STDRIVEG611 | Demoboard EVSTDRVG611MC, Rev. 1.0
Positive to Negative Converter
|
V
in
230 V
STMicroelectronics STEVAL-CTM009V1 | Demoboard STEVAL-CTM009V1, Rev. 2
Positive to Negative Converter
STMicroelectronics STG4160BJR | Demoboard STDES-CBMLoRaBLE, Rev. 2
Other Topology
STMicroelectronics STGAP2D | Demoboard STEVAL-FTD01KCB, Rev. 1.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2DM | Demoboard STEVAL-LLL009V1, Rev. 1
Other Topology
|
V
in
270-480 V
STMicroelectronics STGAP2DMTR | Demoboard STEVAL-DPSTPFC2, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2GSNCTR | Demoboard STEVAL-DPSTPFC2, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2GSNCTR | Demoboard STEVAL-250GANCB, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SiCD | Demoboard STDES-BCBIDIR, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
1200 V
STMicroelectronics STGAP2SICD | Demoboard STEVAL-11BID1KCB, Rev. 3.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SICS | Demoboard STDES-DABBIDIR, Rev. 1.0
Full-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SICSAC | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SiCSANC | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SICSC | Demoboard STDES-DABBIDIR, Rev. 1.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SiCSN | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SM | Demoboard STEVAL-TTPPFC01, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
31-55 V
STMicroelectronics STGAP2SM SO-8 | Demoboard STEVAL-TTPPFC01 AN5964, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SMTR | Demoboard STEVAL-250GANCB, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2SMTR | Demoboard STEVAL-TTPPFC01 AN5964, Rev. 2.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP3S6I | Demoboard EVLSTGAP3S6I, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
5 V
|
Output
650 V
previous
1
...
355
356
357
358
359
...
491
next
Cart
Your cart is empty.
Get samples and quotes