Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10771-10800 of 14704 reference designs
Filter values
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSADP02, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSG474, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSC58C, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STDES-PFCBIDIR, Rev. 2
Power Factor Correction
STMicroelectronics STM32G474RE | Demoboard STEVAL-11BID1KCB, Rev. 3.0
Other Topology
STMicroelectronics STM32G474RE | Demoboard B-G474E-DPOW1, Rev. Rev 1
Buck-Boost Converter
|
V
in
2.2-40 V
|
fsw
1-170 kHz
|
Output
40 V / 0.5 A
STMicroelectronics STM32G474RET3 | Demoboard STDES-BCBIDIR, Rev. 1
Other Topology
STMicroelectronics STM32G474RET3 | Demoboard STDES-30KWVRECT, Rev. 1
Other Topology
STMicroelectronics STM32G474RET3 | Demoboard STEVAL-HILE1G4K1, Rev. 1.0
Other Topology
STMicroelectronics STM32G474RET6 | Demoboard B-G474E-DPOW1, Rev. 01
USB
|
V
in
5-15 V
|
Output
5 V
STMicroelectronics STM32G474RET6 | Demoboard B-G474E-DPOW1, Rev. 01
Buck-Boost Converter
|
V
in
16 V
|
Output
16 V
STMicroelectronics STM32G474RET6 | Demoboard STEVAL-ISA172V3, Rev. 1.0
Other Topology
STMicroelectronics STM32G474RET6 | Demoboard STEVAL-250GANCB, Rev. 2.0
Other Topology
STMicroelectronics STM32G474RET6 | Demoboard STEVAL-7BIDIRCB, Rev. 3.0
Other Topology
STMicroelectronics STM32H503RBT6 | Demoboard NUCLEO-H503RB, Rev. 1
Other Topology
|
V
in
5 V
STMicroelectronics STM32H563ZI | Demoboard STEVAL-MKI109D, Rev. 4.0
Sensors
STMicroelectronics STM32H563ZIT6 | Demoboard NUCLEO-H563ZI, Rev. 1.1
Other Topology
|
V
in
3.3 V
STMicroelectronics STM32H573I | Demoboard STM32H573I-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32H5F5LJH7Q | Demoboard STM32H5F5J-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32H723VG | Demoboard STEVAL-SILPLC01, Rev. 1
Other Topology
STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1, Rev. 1.0
Other Topology
STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1, Rev. 1.0
Other Topology
STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1, Rev. 1.0
Other Topology
STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1, Rev. 1.0
Other Topology
STMicroelectronics STM32H743 | Demoboard STDES-50KWTTPVI, Rev. 00
Positive to Negative Converter
|
V
in
650-850 V
|
Output
476 V
STMicroelectronics STM32H743II | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
3.3 V
STMicroelectronics STM32H743ZGT6 | Demoboard STEVAL-ISD01KCB, Rev. 2.0
Other Topology
STMicroelectronics STM32H7B3LIH6QU | Demoboard STM32H7B3I-EVAL, Rev. 2.0
Other Topology
STMicroelectronics STM32H7B3LIH6QU | Demoboard STM32H7B3I-EVAL, Rev. 2.0
Other Topology
STMicroelectronics STM32L, Rev. 3
Boost Converter
|
V
in
3.3 V
previous
1
...
358
359
360
361
362
...
491
next
Cart
Your cart is empty.
Get samples and quotes