IC manufacturers Infineon Technologies

IC manufacturers (104)

Infineon Technologies 2EP130R/1ED3240MC12H | Demoboard REF-10KW3LNPC2Q

Compact and highly efficient NPC2 power conversion reference design for inverter stages with up to 10 kW

Overview

TopologyPositive to Negative Converter
Input voltage660-1000 V
Output 1400 V
IC revision1.0

Description

Innovative combination of latest CoolSiCTM MOSFETs and QDPAK SMD package with top side cooling. High switching frequency of 48 kHz allows significant reduction of size and cost per kW. A separate XMC7200 based control card with closed loop control software and GUI is also available. In a nutshell: REF-10KW3LNPC2Q is a design blueprint to speed up any residential 3-phase string, hybrid and battery inverter project.

Features

Low loss 3-level NPC2 topologyIsolated gate driver cardBuilt-in aux power supply cardLarge heatsink for passive coolingFans for high power ratingsOptional control card

Typical applications

  • Solar photovoltaic; Energy storage solutions; and similar domains

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
Ø ID(mm)
Ø ID closed(mm)
f
t min(mm)
t max(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Version
Mount
Stranded Wire Section (AWG)
G(mm)
Working Voltage(V (AC))
Polarity
Variant
Pin Plating
Gender
Contact Plating
Qty.(pcs)
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(A)
Z @ 1 GHz(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, Rising Cage Clamp, PCB
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Operating Temperature -40 °C up to +105 °C
Length7.05 mm
PackagingBox 
Pitch3.5 mm
MountTHT 
Stranded Wire Section (AWG)24 to 16 (AWG) 
Working Voltage300 V (AC)
Pin PlatingTin over Nickel 
Pins
TypeHorizontal 
Rated Current10 A
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size1206 
Operating Temperature -55 °C up to +125 °C
Length3.2 mm
Pad Dimension0.5 mm
VersionSMT 
MountSMT 
Packaging Unit3000 pcs
Width1.6 mm
Height1.1 mm
Rated Current2500 mA
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Maximum Impedance80 MHz 
Rated Current 22500 mA
DC Resistance0.07 Ω
TypeHigh Current 
Rated Current1.5 A
Impedance @ 1 GHz79 Ω
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size1812 
Operating Temperature -55 °C up to +125 °C
Length4.5 mm
Pad Dimension0.46 mm
VersionSMT 
MountSMT 
Packaging Unit2500 pcs
Width3.2 mm
Height2.3 mm
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current 28000 mA
DC Resistance0.006 Ω
TypeHigh Current 
Rated Current8 A
Impedance @ 1 GHz150 Ω
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Dissipation Factor16 %
Length11 mm
PackagingAmmopack 
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Pitch2.5 mm
Diameter6.3 mm
Packaging Unit1500 pcs
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Dissipation Factor12 %
Length11 mm
PackagingAmmopack 
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
Packaging Unit1500 pcs
Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Dissipation Factor12 %
Length11 mm
PackagingAmmopack 
Endurance 2000
Ripple Current110 mA
Leakage Current16.45 µA
Pitch2 mm
Diameter5 mm
Packaging Unit2000 pcs
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Dissipation Factor9 %
Length20 mm
PackagingAmmopack 
Endurance 5000
Ripple Current1850 mA
Leakage Current164.5 µA
Pitch5 mm
Diameter10 mm
Packaging Unit500 pcs
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 pcs
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Packaging Unit3000 pcs
Width1.25 mm
Height1.25 mm
Check availability
SPECWR-BHD 2.00 mm Male, –, PCB
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
PCB/Cable/PanelPCB 
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length65.7 mm
PackagingTray 
Pitch2 mm
VersionWith locking lever 
MountTHT 
Working Voltage250 V (AC)
GenderMale 
Contact PlatingGold 
Pins50 
TypeStraight 
Rated Current2 A
Check availability
SPECWR-MPC3 Receptacle & Plug Single Row, –, Cable
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PCB/Cable/PanelCable 
Operating Temperature -25 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingBag 
Pitch3 mm
Polarity
GenderFemale 
Pins
TypeReceptacle Housing 
Check availability
SPECWR-MPC3 Receptacle & Plug Single Row, –, Cable
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PCB/Cable/PanelCable 
Operating Temperature -25 °C up to +105 °C
Insulation Resistance1000 MΩ
Length18.85 mm
PackagingBag 
Pitch3 mm
Polarity
GenderFemale 
Pins
TypeReceptacle Housing 
Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length8.12 mm
PackagingTray 
Pitch2.54 mm
MountTHT 
Working Voltage250 V (AC)
GenderSocket Header 
Contact PlatingGold 
Rated Current3000 mA
Pins
TypeStraight 
Rated Current3 A
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length2.54 mm
PackagingBox 
Pitch1.27 mm
MountTHT 
Working Voltage100 V (AC)
GenderPin Header 
Contact PlatingGold 
Packaging Unit1000 pcs
Rated Current1000 mA
Pins
TypeStraight 
Rated Current1 A
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length17.78 mm
PackagingBox 
Pitch1.27 mm
MountTHT 
Working Voltage100 V (AC)
GenderPin Header 
Contact PlatingGold 
Packaging Unit200 pcs
Rated Current1000 mA
Pins28 
TypeStraight 
Rated Current1 A
Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length2.54 mm
PackagingTube 
Pitch1.27 mm
MountTHT 
Working Voltage100 V (AC)
GenderSocket Header 
Contact PlatingGold 
Packaging Unit197 pcs
Pins
TypeStraight 
Rated Current1 A
Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length17.78 mm
PackagingTube 
Pitch1.27 mm
MountTHT 
Working Voltage100 V (AC)
GenderSocket Header 
Contact PlatingGold 
Packaging Unit31 pcs
Pins28 
TypeStraight 
Rated Current1 A
Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
PackagingReel 
MountPress-Fit 
Width7 mm
Height6 mm
Rated Current100000 mA
Inner ThreadM3 
Thread Length5 mm
Pins
Rated Current100 A
Check availability
SPECWA-CHTW Standoff Twister for Cables, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -30 °C up to +85 °C
PackagingBag 
Inner Diameter10.8 mm
Inner Diameter closed9.8 mm
Drilling in Panel 4.8-5 mm
Panel Thickness [min.]0.8 mm
Panel Thickness [max.]3 mm
Pin length10.6 mm
Packaging Unit1000 pcs
Height39.6 mm
Check availability
SPECWR-MPC3 Male Header Single Row, –, PCB
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PCB/Cable/PanelPCB 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length9.65 mm
PackagingTape and Reel with Cap 
Pitch3 mm
MountSMT 
Working Voltage250 V (AC)
Polarity
Variantwith SMT Solder Tabs 
Pin PlatingTin 
GenderMale 
Contact PlatingTin 
Rated Current5000 mA
Pins
TypeVertical 
Rated Current5 A
Check availability
SPECWR-MPC3 Terminal, –, Cable
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-MPC3 Terminal
PCB/Cable/PanelCable 
Wire Section 24 to 20 (AWG) 0.205 to 0.518 (mm²)
Operating Temperature -25 °C up to +105 °C
PackagingBig Reel 
Stranded Wire Section (AWG)24 to 20 (AWG) 
Working Voltage250 V (AC)
GenderFemale 
Contact PlatingTin 
Packaging Unit10000 pcs
Rated Current5000 mA
TypeCrimp Terminal 
Rated Current5 A
Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.58 mm
PackagingTray 
Pitch2.54 mm
MountTHT 
Working Voltage250 V (AC)
GenderSocket Header 
Contact PlatingGold 
Rated Current3000 mA
Pins
TypeStraight 
Rated Current3 A
Check availability
750319377
SPECAuxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Product series Auxiliary Gate Drive Transformer
Size2015 
Operating Temperature -40 °C up to +125 °C
Length15.32 mm
VersionFull-Bridge 
MountSMT 
Width20.48 mm
Height10.3 mm
Check availability