IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-PR

EVAL-2EP130R-PR

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage5-20 V
Switching frequency50-695 kHz
IC revision1

Description

This evaluation board includes dual output peak rectification and customizable output voltage for MOSFETS and IGBTs. All 2EP1xx product variants are pin compatible and can be used with matching configuration settings in customerspecific designs. 2EP130R is pre-assembled on EVAL-2EP130R-PR for complete feature evaluation. The evaluation board provides all the necessary supply, load, and signal connections for an application.

Features

Peak Rectification TopologyWide input supply range of 5 V to 20 VOutput power of up to 5 WDual isolated output supply railsAdjustable output voltage ratioWide operating range from 50 to 695 kHzAdjustable overcurrent thresholdPower Output Short circuit protectionOvertemperature protectionRDY status output for normal operation

Typical applications

  • Industrial motor drives and controls
  • EV charging
  • Photovoltaic

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(mH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 19 V
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 119 V
Output Voltage 219 V
Total Output Power6 W
Interwinding Capacitance2.7 pF
Inductance0.75 mH
Voltage-µSecond95 Vµs
Switching Frequency 65
Turns Ratio1.5:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 22.5 V
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 122.5 V
Output Voltage 222.5 V
Total Output Power5.9 W
Interwinding Capacitance3 pF
Inductance0.71 mH
Voltage-µSecond105 Vµs
Switching Frequency 65
Turns Ratio1.25:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 20.5 V
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 120.5 V
Output Voltage 220.5 V
Total Output Power6 W
Interwinding Capacitance1.6 pF
Inductance0.47 mH
Voltage-µSecond74 Vµs
Switching Frequency 65
Turns Ratio1.4:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–Check availability