IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EP130R/1ED3240MC12H | Demoboard ISODRV-3240C4P15N05-1

Power conversion reference design for the fast prototyping of bi-directional 3-phase NPC2 inverter stages with up to 10 kW

Overview

TopologyOther Topology
Input voltage650-850 V
Output 1400 V / 26.4 A
IC revision1.0

Description

REF-10KW3LNPC2 features Infineon‘s latest 1200 V TRENCHSTOP™ IGBT 7 with best-fitting EiceDRIVER™ gate drivers and XENSIV current sensors in a modular design blueprint that can be reused for 3-phase string, hybrid and battery inverter projects. Its high switching frequency reduces size and cost, while passive cooling is still possible up to 10 kW.A separate XMC7200 based control card with open loop control software and GUI is also available.ISODRV-3240C4P15N05-1 is part of REF-10KW3LNPC2.

Features

Low loss 3-level NPC2 topologyModular design conceptIsolated gate driver cardBuilt-in aux power supply cardLarge heatsink for passive coolingFans for high power ratingsOptional control card

Typical applications

  • 3-phase hybrid inverter solutions; 3-phase string inverter solutions

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.4 mm
–
–
–
PackagingBag 
Pins20 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
750345408
SPEC–, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability