IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-VD

Evaluation board for 2EP1xxR - 5 V, 20 W full bridge transformer ICs for isolated gate driver supply - with dual output voltage doubler for IGBT

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage5-20 V
Switching frequency50-695 kHz
IC revision1

Description

This evaluation board includes dual output peak rectification and customizable output voltage for IGBT. All 2EP1xx product variants are pin compatible and can be used with matching configuration settings in customer specific designs. 2EP130R is pre-assembled on EVAL-2EP130R-VD for complete feature evaluation. The evaluation board provides all the necessary supply, load, and signal connections for an application.

Features

Voltage Doubler TopologyWide input supply range of 5 V to 20 VOutput power of up to 5 WDual isolated output supply rails

  • Adjustable output voltage ratio
  • Wide operating range from 50 to 695 kHz
  • Adjustable overcurrent threshold
  • Power Output Short circuit protection
  • Overtemperature protection
  • RDY status output for normal operation

Typical applications

  • Photovoltaic
  • EV Charging
  • motor drives and controls

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(mH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 13.5, 22.5 V
Availability
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 13.5
Output Voltage 122.5 V
Output Voltage 222.5 V
Total Output Power5.9 W
Interwinding Capacitance4 pF
Inductance0.73 mH
Voltage-µSecond126 Vµs
Switching Frequency 97
Turns Ratio1.71:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
Check availability