IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2ED2748S01G | Demoboard EVAL-2ED2748S01GM1

Evaluation Board for 160 V half-bridge SOI gate driver IC with 100 V OptiMOS™ Power MOSFET and iMOTION™ MADK

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revisionV1.0

Description

The EVAL-2ED2748S01GM1 evaluation kit for Battery Powered Applications (BPA) consists of a three-phase inverter power board with the 160 V rated 2ED2748S01G (3 x 3 VSON-10) half-bridge gate driver drives twelve 100 V rated OptiMOS™ MOSFETs IPTC015N10NM5 (in HDSOP-16 package). M1 connector that is used to interface with iMOTION™ Modular Application Design Kit (MADK) control card – EVAL-M1-101T.

Features

  • Nominal DC input voltage of 72 V
  • Maximum 3000 W motor power
  • Single shunt for current sensing
  • Sensing of DC-link voltage
  • +12 V and +3.3 V auxiliary power
  • M1 interface with iMOTION™
  • 3x 160 V Gate driver: 2ED2748S01G
  • 12x 100 V OptiMOS™: IPTC015N10NM5
  • 1x iMOTION™: IMC101T

Typical applications

  • Light electric vehicles (LEV)
  • Cordless power tools and outdoor power equipment

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
H(mm)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 330 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current1.1 A
Saturation Current @ 10%1 A
DC Resistance0.47 Ω
Self Resonant Frequency2.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length9.5 mm
–
–
–
MountTHT 
Height13.5 mm
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current235 mA
Leakage Current55 µA
Dissipation Factor14 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length5.08 mm
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Rated Voltage200 V (DC)
Endurance 10000
Ripple Current310 mA
Leakage Current180 µA
Dissipation Factor15 %
Pitch5 mm
Diameter10 mm
Length20 mm
PackagingAmmopack 
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance150 µF
Rated Voltage200 V (DC)
Endurance 10000
Ripple Current1800 mA
Leakage Current1300 µA
Dissipation Factor15 %
Pitch7.5 mm
Diameter18 mm
Length25 mm
PackagingAmmopack 
–
–
MountRadial THT 
–
–
Operating Temperature -25 °C up to +105 °C
–Check availability
SPECWR-PHD Socket Header - Dual, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length25.9 mm
PackagingTray 
Pins20 
TypeAngled 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability