IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-PR-SiC

Evaluation board for 2EP1xxR - 5 V, 20 W full bridge transformer ICs for isolated gate driver supply - with dual output peak rectification for SiC

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage5-20 V
Switching frequency50-695 kHz
IC revision1

Description

This evaluation board includes dual output peak rectification and customizable output voltage for SiC MOSFETS. All 2EP1xx product variants are pin compatible and can be used with matching configuration settings in customerspecific designs. 2EP130R is pre-assembled on EVAL-2EP130R-PR-SIC for complete feature evaluation. The evaluation board provides all the necessary supply, load, and signal connections for an application.

Features

  • Peak Rectification Topology
  • Wide input supply range of 5 V to 20 V
  • Output power of up to 5 W
  • Dual isolated output supply rails
  • Adjustable output voltage ratio
  • Wide operating range from 50 to 695 kHz
  • Adjustable overcurrent threshold
  • Power Output Short circuit protection
  • Overtemperature protection
  • RDY status output for normal operation

Typical applications

  • Photovoltaic
  • EV Charging
  • Motor drives and controls

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 20.5 V
Availability
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 120.5 V
Output Voltage 220.5 V
Total Output Power6 W
Interwinding Capacitance1.6 pF
Inductance470 µH
Voltage-µSecond74 Vµs
Switching Frequency 65
Turns Ratio1.4:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
Check availability