IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_C7_20

3.0kW dual LLC evaluation board

Overview

TopologyLLC Resonant Converter
Input voltage350-410 V
Output 156 V / 55 A

Description

The 3kW dual phase LLC evaluation board is an example of a complete Infineon solution for the HV DC-DC stage of telecom rectifiers and industrial SMPS aiming to the highest efficiency and reliability standard levels. The combination of state-of-art 600V CoolMOS™ C7 superjunction MOSFET (IPP60R040C7) in TO-220 and 150V OptiMOS™ 5 (BSC093N15NS5) in SuperSO8 power device technologies with optimized driving and control techniques using Infineon components allows to achieve this result.

Features

  • Dual phase LLC topology with full digital control (including current sharing and phase shedding)
  • Prevention of MOSFET body diode hard commutation and LLC capacitive mode operation
  • Graphical user interface (GUI) for parameters setting and monitoring

Typical applications

  • Telecom rectifiers, industrial SMPS and high power battery chargers

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 77 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current77 A
Saturation Current @ 10%43 A
Saturation Current @ 30%50 A
DC Resistance0.165 mΩ
Self Resonant Frequency12 MHz
MaterialMnZn 
–Check availability