IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EDF7275F | Demoboard EVAL_10KW_3LANPC_SIC

High power density design with multilevel topology

Overview

TopologyOther Topology
Output 1600 V / 16 A
IC revision1.0

Description

This virtual design for 3L-ANPC topologies features a 3-phase, 3-level inverter board and isolated power supply board. The optimized layout minimizes commutation loop inductance, reducing switching losses and voltage overshoot. It is ideal for engineers and researchers to experiment, validate, and optimize 3L-ANPC systems for industrial motor drives and photovoltaic string inverters.

Features

  • Test platform for 3L-ANPC topology
  • 3-phase, 3-level ANPC power board
  • Isolated power supply: AUX power supply
  • XMC4400 Drive card interface
  • High precision coreless current sensor
  • CoolSiC™ 400 V - heat-sink free design

Typical applications

  • Industrial motor drives and controls, Photovoltaic, 1-phase string inverter solutions, Uninterruptible power supplies (UPS)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
To
W(mm)
H(mm)
Tl(mm)
PCB Thickness min.(mm)
PCB Thickness max.(mm)
Surface
IR(A)
Packaging
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, 2, PCB Header
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–
–
–
–
–
–
Rated Current15 A
PackagingBox 
MountTHT 
–Check availability
SPECWP-SHFU REDCUBE PRESS-FIT with external thread, full plain, 16, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
–
–
–
–
Outer ThreadM5 
Width9 mm
Height12.5 mm
Thread Length8 mm
PCB Thickness min.1.6 mm
PCB Thickness max.3.2 mm
SurfaceTin 
Rated Current180 A
PackagingTray 
MountPress-Fit 
–Check availability