Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4351-4380 of 14704 reference designs
Filter values
Indie Semiconductor TRA_120_002 | Demoboard SiRad Easy®r4, Rev. 8
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRA_120_045 | Demoboard EVALKIT SiRad Easy® r4, Rev. 0.5
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRAˍ240ˍ091 | Demoboard EVALKIT SiRad Easy® r4, Rev. 0.1
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRAˍ300ˍ042 | Demoboard TRAˍ300ˍ042, Rev. 0.5
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRX_024_046 | Demoboard EVALKIT SiRad Easy® r4, Rev. 1.3
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRX_120_089 | Demoboard EVALKIT SiRad Easy® r4, Rev. 0.2
Other Topology
|
V
in
3.3 V
Indie Semiconductor TRXˍ120ˍ067 | Demoboard TRXˍ120ˍ067, Rev. 1
Other Topology
|
V
in
3.3 V
Infineon Technologies ICE5BR2280BZ-1 | Demoboard EVAL_5BR2280BZ-1_700mA1, Rev. 1.0
Buck Converter
|
V
in
85-264 V
|
Output
15 V / 0.7 A
Infineon Technologies 1ED020I12-B2 | Demoboard F3L75R12W1H3_B27, Rev. 1.0
Other Topology
Infineon Technologies 1ED21271S65 | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
Infineon Technologies 1ED21271S65F | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
Infineon Technologies 1ED3012MC12I | Demoboard EVAL-1ED3012MC12I-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3-5.5 V
|
Outputs
18 V / 6.5 A, -3 V / 6.5 A
Infineon Technologies 1ED3121Mx12H | Demoboard EVAL-1ED3121Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1ED3122MC12H | Demoboard REF-DR3KIMBGSIC2MA, Rev. 1.00
Motor Drive
Infineon Technologies 1ED3122MU12H | Demoboard EVAL-1ED3122Mx12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.4 V
Infineon Technologies 1ED3124MC12H | Demoboard REF-EV22KIZSICSYS
Full-Bridge Converter symmetrical isolated
|
V
in
380 V
|
Output
900 V / 50 A
Infineon Technologies 1ED3124Mx12H | Demoboard EVAL-1ED3124Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1ED3142MC12H | Demoboard EVAL-1ED3142MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
fsw
50-695 kHz
|
Output
35 V
Infineon Technologies 1ED3144MC12H | Demoboard EVAL-1ED3144MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
fsw
50-695 kHz
|
Output
35 V
Infineon Technologies 1ED3145MC12H | Demoboard EVAL-1ED3145MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-15 V
|
fsw
50-695 kHz
|
Output
35 V
Infineon Technologies 1ED3240MC12H | Demoboard REF_9KW2LBOOST, Rev. 1.0
Boost Converter
|
V
in
350-400 V
|
Output
550 V / 28.3 A
Infineon Technologies 1ED3241MC12H | Demoboard EVAL-1ED3241MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
Infineon Technologies 1ED3251MC12H | Demoboard EVAL-1ED3251MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
|
Output
40 V / 18 A
Infineon Technologies 1ED3321MC12H | Demoboard REF-CAV250KMT7INV, Rev. 1.0
Positive to Negative Converter
|
V
in
600-850 V
Infineon Technologies 1ED3321MC12N | Demoboard EVAL-1ED3321MC12N, Rev. 1.2
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
Outputs
15 V / 6.5 A, 20 V / 6.5 A
Infineon Technologies 1ED3322MC12N | Demoboard REF-SMD5KIMSQM2INV, Rev. 1.0
Motor Drive
|
V
in
350-800 V
|
Output
600 V / 27 A
Infineon Technologies 1ED332x | Demoboard EVAL-1ED3321MC12N, Rev. 1.2
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-20 V
Infineon Technologies 1ED3330MC12M | Demoboard EVAL-1ED3330MC12M-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3-5.5 V
|
Outputs
-3 V / 6.5 A, 18 V / 6.5 A
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.10
Half-Bridge Converter symmetrical isolated
|
V
in
3-6.5 V
previous
1
...
144
145
146
147
148
...
491
next
Cart
Your cart is empty.
Get samples and quotes