IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2ED3146MC12L | Demoboard Eval-2ED3146MC12L-SiC

Dual-channel isolated gate driver IC with dead-time control

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage14-16 V
Switching frequency100 kHz
Output 135 V
IC revision1.01

Description

This evaluation board is designed to evaluate the 2ED3146MC12L isolated gate driver IC in a half-bridge configuation. This board includes one 2ED3146MC12L, two IMZA120R020M1H CoolSiC™ 1200 V SiC Trench MOSFETs, and a galvanically isolated on-board power supply generated with the EiceDRIVER Power 2EP130R transformer driver IC. The board can be used to evaluate other ICs from the 2ED314xMC12L family by replacing the gate driver IC.

Features

  • Dual-channel isolated gate driver
  • To be used with 600 V/650 V/1200 V/1700 V/2300 V IGBTs, Si, and SiC MOSFETs
  • Up to 6.5 A typical peak output current
  • 39 ns propagation delay with 5 ns channel-to-channel delay mismatch (skew)
  • 35 V absolute maximum output supply voltage
  • High common-mode transient immunity, CMTI > 200 kV/µs
  • Active shutdown and short circuit clamping
  • Galvanically isolated coreless transformer gate driver
  • 3.3 V and 5 V input supply voltage
  • 8 mm input-to-output and 3.3 mm channel-to-channel creepage and clearance
  • Safety certification
  • UL 1577 (File 311313) with VISO,test = 6840 V (rms) for 1 s, VISO = 5700 V (rms) for 60 s
  • Reinforced insulation according to IEC 60747-17 (Certificate no. 40055138) with VIORM = 1767 V(peak)

Typical applications

  • Rail power supplies, Ev charging
  • AC and brushless DC motor drives, High voltage DC-DC converters and DC-AC inverters
  • Solar inverters
  • Server and telecom switched-mode power supplies (SMPS), UPS systems
  • Commercial air conditioners (CAC)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-ASLU Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 7.7 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor16 %
Insulation Resistance1 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
VersionSMT 
–
Endurance 1000
Ripple Current102 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length15.32 mm
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 120.5 V
Output Voltage 220.5 V
Total Output Power6 W
Interwinding Capacitance1.6 pF
Inductance470 µH
Voltage-µSecond74 Vµs
Switching Frequency 65
Turns Ratio1.4:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–
–
–
–
–
–
MountSMT 
–
–
–Check availability