IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2EP130R/IRS27952/IMDQ75R016M1H | Demoboard REF-6KWHERIC

6 kW inverter for single phase solar energy system solutions

Overview

TopologyOther Topology
Input voltage380-510 V
Output 1230 V / 27 A
IC revision1.0

Description

The REF-6KWHERIC power conversion board consists of a single-phase power stage, supporting up to 6 kW using CoolSiC™ MOSFET 750 V. The board uses a HERIC topology which utilizes additional MOSFETs to manage the freewheeling current during the time that the H-bridge MOSFETs are off. Using this topology increases the efficiency of the board. Additionally, the separate XMC7200-based control board (REF-CLBXMC7PEC) is required to complete the setup.

Features

Uses HERIC topologyThermal protectionLarge heat sink for passive coolingOver current protectionOver voltage protection

Typical applications

  • Photovoltaic

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Version
Mount
Working Voltage(V (AC))
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
PackagingAmmopack 
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage16 V (DC)
–
–
–
Dissipation Factor16 %
–
–
Length11 mm
–
PackagingAmmopack 
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 470 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor9 %
–
–
Length20 mm
–
PackagingAmmopack 
Endurance 5000
Ripple Current1850 mA
Leakage Current164.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length3.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
VersionSMT 
MountSMT 
–
Width1.6 mm
Height1.1 mm
Rated Current2500 mA
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Maximum Impedance80 MHz 
Rated Current 22500 mA
DC Resistance0.07 Ω
TypeHigh Current 
Rated Current1500 mA
Impedance @ 1 GHz79 Ω
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length4.5 mm
Pad Dimension0.46 mm
–
–
–
–
–
–
VersionSMT 
MountSMT 
–
Width3.2 mm
Height2.3 mm
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current 28000 mA
DC Resistance0.006 Ω
TypeHigh Current 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length65.7 mm
–
PackagingTray 
–
–
–
Pitch2 mm
–
VersionWith locking lever 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
Pins50 
–
–
–
–
–
TypeStraight 
Rated Current2000 mA
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length8.12 mm
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
–
MountTHT 
Working Voltage250 V (AC)
–
–
Rated Current3000 mA
–
–
Pins6 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
PackagingReel 
–
–
–
–
–
–
MountPress-Fit 
–
Width7 mm
Height6 mm
Rated Current100000 mA
Inner ThreadM3 
Thread Length5 mm
Pins6 
–
–
–
–
–
–
Rated Current100000 mA
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.58 mm
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
–
MountTHT 
Working Voltage250 V (AC)
–
–
Rated Current3000 mA
–
–
Pins4 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length21.2 mm
–
PackagingTray 
–
–
–
Pitch2 mm
–
–
MountTHT 
Working Voltage250 V (AC)
–
–
Rated Current2000 mA
–
–
Pins14 
–
–
–
–
–
TypeStraight 
Rated Current2000 mA
–
–Check availability
750345408
SPEC–, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability