IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2ED28073J06F | Demoboard EVAL_DRIVE_3PH_PFD7

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage85-265 V

Description

Three-phase inverter power stage with half-bridge gate-driver IC based on CoolMOS™ PFD7, the latest Infineon’s SJ technology with fast body diodeThis is a complete evaluation board that includes IPN60R1K5PFD7S discrete Superjunction (SJ) MOSFET and 2ED28073J06F gate-driver ICs for motor drives application. Ready-to-use three-phase inverter power stage with 600V blocking voltage - up to 100W. In combination with iMOTION™ controller, the user can run a motor within one hour with a smooth start-up using inductive sensing.The EVAL_DRIVE_3PH_PFD7 is designed to provide easy to use power stage based on Infineon's discrete CoolMOS™ Superjunction MOSFET. The board is equipped with all assembly groups for sensorless field oriented control (FOC). It provides a single-phase AC-connector, rectifier, and three-phase output for connecting the motor. The power stage also contains emitter shunts for current sensing and a voltage divider for DC-link voltage measurement.The board can be easily interfaced through XMC™ Link. This is is an isolated debug probe for all XMC™ microcontrollers. Important note: The KIT_XMC_LINK_SEGGER_V1 does not come in the box with this evaluation board – the kit must be ordered separately.

Features

  • Low BOM count due to the CoolMOS™ PFD7 and latest iMOTION™ algorithm
  • Smooth startup using inductive sensing
  • Best light-load efficiency solution
  • Sensorless field-oriented control (FOC)
  • Ease of use with graphical user interface (GUI)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
–Check availability