IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2ED3146MC12L | Demoboard EVAL-2ED3146MC12L

Evaluation board description and getting started guide

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage4.5-20 V
Switching frequency50-695 kHz
Output 135 V
IC revision01_01

Description

The Eval-2ED3146MC12L-SiC evaluation board is designed to be used by design engineers to evaluate the 2ED3146MC12L EiceDRIVER™ isolated gate driver IC in a half-bridge configuration. The evaluation board can be used to evaluate other pin-compatible ICs from the EiceDRIVER™ 2ED314xMC12L gate driver family by replacing the gate driver IC.

Features

  • Dual-channel isolated gate driver
  • To be used with 600 V/650 V/1200 V/1700 V/2300 V IGBTs, Si, and SiC MOSFETs
  • Up to 6.5 A typical peak output current
  • 39 ns propagation delay with 5 ns channel-to-channel delay mismatch (skew)
  • 35 V absolute maximum output supply voltage
  • High common-mode transient immunity, CMTI > 200 kV/µs
  • Active shutdown and short circuit clamping
  • Galvanically isolated coreless transformer gate driver
  • 3.3 V and 5 V input supply voltage
  • 8 mm input-to-output and 3.3 mm channel-to-channel creepage and clearance
  • Safety certification- UL 1577 (File 311313) with VISO,test = 6840 V (rms) for 1 s, VISO = 5700 V (rms) for 60 s Reinforced insulation according to IEC 60747-17(Certificate no. 40055138) with VIORM = 1767 V (peak)

Typical applications

  • ESS, Gate Driver, High voltage DC-DC converters and DC-AC inverter
  • Commercial air conditioners (CAC)
  • Server and telecom switched-mode power supplies (SMPS)
  • Solar inverters
  • Energy storage systems, EV charging

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-ASLU Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 7.7 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor16 %
Insulation Resistance1 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
VersionSMT 
–
Endurance 1000
Ripple Current102 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length15.32 mm
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 120.5 V
Output Voltage 220.5 V
Total Output Power6 W
Interwinding Capacitance1.6 pF
Inductance470 µH
Voltage-µSecond74 Vµs
Switching Frequency 65
Turns Ratio1.4:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–
–
–
–
–
–
MountSMT 
–
–
–Check availability