Electronic & electromechanical components

All new productsEMC ComponentsCapacitorsPower Modules (MagI3C Series)Digital IsolatorsSensorsRadio ModulesConnectorsSwitchesOptocouplerHeat SinksCommon Mode Chokes for Automotive Power LinesSingle Coil Power InductorsPower Transformer
Neues Produkt Bild
WE-NCC Nanocrystalline Cores
- By combining strong magnetic performance with flexible size and inductance options beyond typical ferrite limits, Nanocrystalline cores enable smaller designs
- High attenuation at lower frequencies with broadband noise-filtering capability
- Temperature stable behavior compared to existing ferrite materials
Neues Produkt Bild
WE-SLSP Common Mode Choke Line Slim Profile
- Hohe Ströme von bis zu 6 A
- Low profile in SMT construction
- Low Leackage inductance
Neues Produkt Bild
WE-FNCS Flexible Nanocrystalline Sheets
- Extremely flexible and thin nanocrystalline sheets for low frequency (LF) magnetic field applications
- Easy placement and handling thanks to standard adhesive backing
- High surface resistance and easy to process
Neues Produkt Bild
WCAP-FTY2 Film Capacitors
- Y2/X1 capacitors for safety and EMI suppression
- Good self-healing properties
- Ideal for safety applications, main filters and between line/neutral and ground
Neues Produkt Bild
MagI³C-FIRM Fixed Isolated Regulator Module
- Simple design (no transformer design know how required)
- Leaded through-hole package for easy manufacturing and prototyping
- High output power
Neues Produkt Bild
WPME-CDI2C Capacitive Digital Isolator I²C
- 2-channel bidirectional I²C isolators
- Isolation voltage up to 3750 VRMS
- Bidirectional SDA and bi- or unidirectional SCL communication
Neues Produkt Bild
WSEN-PDMS Differential Pressure Sensor & EV-Kits
- Flexible interface options: I²C, SPI, and analog outputs, plus an integrated CRC check for reliable data integrity.

- High precision: Operating voltage range of 3–5.5 V and 16‑bit ADC/DAC enabling accurate differential pressure measurements.

- Wide application range: Five fixed pressure ranges from ±1 kPa to –100…1000 kPa, suitable for diverse use cases.
Neues Produkt Bild
Proteus-IV & EV-Kits
- Bluetooth® LE 6.0 with nRF54L15 and 1.5 MB NVM / 256 kB RAM.
- Smart antenna: integrated PCB antenna or external antenna option.
- Compact & efficient: 12×8×2.3 mm, +8 dBm output power, 0.6 µA system‑off current.
Neues Produkt Bild
Ophelia-IV & EV-Kits
- Flexible development platform: Built on the Nordic nRF54L15 SoC, Ophelia‑IV serves as a customizable platform for firmware development using the nRF Connect SDK and Zephyr RTOS.
-
Extensive protocol support: Depending on the firmware, it supports modern wireless standards such as Thread, Zigbee, Matter, and IEEE 802.15.4, along with Smart Antenna Selection.
Neues Produkt Bild
WR-NPC2 Male Header Dual Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Receptacle Housing Dual Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Male Header Single Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Receptacle Housing Single Row
- High current (6.5 A) and high Voltage (250 V)
- Space saving design
- Glow Wire tested
Neues Produkt Bild
WR-NPC2 Female Crimp Contact
- Standard and low-force crimp contacts
- AWG 26-24 & AWG 22-20
- Single contacts for manual prototyping
Neues Produkt Bild
WR-NPC2 Female Pre-crimped Wire
- Cables with standard and low-force contacts
- 150 mm & 300 mm cable length
- Ideal for prototyping
Neues Produkt Bild
WR-NPC2 Manual Crimping Tool
- Suitable for single-crimpcontacts of WR-NPC2 series
- Separate crimp head available for existing handles
- Covers all secified AWG range of WR-NPC2
Neues Produkt Bild
WR-NPC2 Automatic Crimping Tool
- Suitable for reeled crimpcontacts of WR-NPC2 series
- Fits in a wide range of semi-automatic crimp-tools
- Covers all secified AWG range of WR-NPC2
Neues Produkt Bild
Panel Receptacle Female
Neues Produkt Bild
Shieldingless Panel D-Coded - Female
Neues Produkt Bild
Cable Assembly
Neues Produkt Bild
Field Attachable
Neues Produkt Bild
WS-TASV SMT Tact Switch 3.9 x 2.9 mm
- New short-travel tact switches with actuation forces from 16 to 250 g
- Ideal for remote controls and applications requiring very short travel
Neues Produkt Bild
WL-OCHS DIP-8
- Optocouplers with very high transmission speed
- Precise shifting without much delay thanks to fast switching times
- High insulation voltage
Neues Produkt Bild
WL-OCHS SOP-5
- Optocouplers with very high transmission speed
- Precise shifting without much delay thanks to fast switching times
- High insulation voltage
Neues Produkt Bild
WL-OCHS SOP-8
- Optocouplers with very high transmission speed
- Precise shifting without much delay thanks to fast switching times
- High insulation voltage
Neues Produkt Bild
WE-HTO Heatsink for TO220/247
- Aluminum heatsinks
- Low thermal resistance
- High surface emissivity
- Size adapts to different TO packaging
Neues Produkt Bild
WE-HTOI Heatsink for TO220/247 with Integrated Interface Material
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapts to different TO packaging
- Optimal contact between the component and heatsink
Neues Produkt Bild
WE-HIC Heatsink for IC
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapt to different IC
- Different designs depending on airflow
Neues Produkt Bild
WE-HICI Heatsink for IC with integrated Interface material
- Aluminum heatsinks
- Low thermal resistance and high surface emissivity
- Size adapts to different IC
- Different design depending on airflow
Neues Produkt Bild
WE-TMA Mounting for Heatsinks
Mounting accessories for heat sinks
Neues Produkt Bild
WE-CMANC Common Mode Choke Automotive Nanocrystalline
- Very high permeability nanocrystalline core material
- Improved isolation through plastic case and winding spacer
- Automotive qualified
Neues Produkt Bild
WE-CMA HV Common Mode Choke Automotive High Voltage
- High‑voltage MnZn common mode choke for automotive use up to 1000 VAC / 1250 VDC and 22 A
-
Reinforced isolation with plastic case and spacer

- Ideal for power line filtering and common‑mode noise suppression in DC/DC converters, onboard chargers, and motor inverters
Neues Produkt Bild
WE-MXGA SMT Power Inductor
- Innovative iron alloy material
- Ultra low R<sup>DC</sup> and AC losses
- Automotive qualified
Neues Produkt Bild
WE-SFIA SMT Flat wire Inductor Automotive
- 3 heights (2010, 2013, 2016) for maximum design flexibility
- High-current saturation for high ripple applications
- Flat wire construction
- Very low DC resistance for less heat dissipation
Neues Produkt Bild
WE-AGDA Auxiliary Gate Drive Transformer Automotive
- Interwinding capacitance down to <3 pF
- Tiny surface mount EP7 package
- Dielectric insulation up to 4 kV AC
LOAD MORE
Digital Helpers
Use our tools and features to quickly and easily find the right product or solution for your project
All Tools & Services
REDEXPERT
Simplify your PCB design process with accurate lab data, simulations, and quick component comparisons.
Open REDEXPERT
Background image of Electronics Manufacturing
Electronics Manufacturing
Vapor Phase Soldering
Discover how our electromechanical components, in collaboration with IBL soldering technology, not only provide comfort and safety but also demonstrate excellence under extreme conditions in the vapor phase soldering process.
Learn more
Background image of Power Electronics
Power Electronics
Thermal Management
Thermal management describes the dissipation and distribution of heat in an application to avoid overheating and extend the lifespan of the installed electronic components.
Learn more
Background image of Internet of Things
Internet of Things
Wireless Connectivity and Sensors
Internet of Things describes the exchange of data in a network of physical and virtual objects, enabling collaboration between them. Wireless modules and sensors provide the foundation for this.
Learn more
Background image of Data Transmission
Data Transmission
Single Pair Ethernet
Single Pair Ethernet represents a new type of data transmission. Unlike multipair Ethernet, it only requires two wires. The reduced number of wires results in thinner cable diameters and lower costs.
Learn more