Cable Assembly

NEW
Cable AssemblyNEW
Cable Assembly
SizeDimen­sionsL
(m)
NEWFemale Straight Metal Coupling Nut Shielded
5
NEWFemale Angled Metal Coupling Nut Shielded
5
NEWMale Straight Metal Coupling Nut Shielded
5
NEWMale Angled Metal Coupling Nut Shielded
5

Products

All
Female Straight Metal Coupling Nut Shielded
Female Angled Metal Coupling Nut Shielded
Male Straight Metal Coupling Nut Shielded
Male Angled Metal Coupling Nut Shielded
Filter article data
Filter by
 show  articles in 4 product lines
 articles in 4 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Polarity
Gender
Coding
L(m)
IR(A)
Working Voltage(V (AC))
Withstanding Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
643662252304
SPEC4, Female, D
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity4 
GenderFemale 
CodingD 
Length5 m
Rated Current5 A
Working Voltage250 V (AC)
Withstanding Voltage1400 V (AC)
PackagingBag 
–Check availability
643682252304
SPEC4, Female, D
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity4 
GenderFemale 
CodingD 
Length5 m
Rated Current5 A
Working Voltage250 V (AC)
Withstanding Voltage1400 V (AC)
PackagingBag 
–Check availability
643652252304
SPEC4, Male, D
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity4 
GenderMale 
CodingD 
Length5 m
Rated Current5 A
Working Voltage250 V (AC)
Withstanding Voltage1400 V (AC)
PackagingBag 
–Check availability
643672252304
SPEC4, Male, D
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Polarity4 
GenderMale 
CodingD 
Length5 m
Rated Current5 A
Working Voltage250 V (AC)
Withstanding Voltage1400 V (AC)
PackagingBag 
–Check availability