WL-OCHS DIP-8
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
NEWDIP-8 1 MBd
8.57 9.68 4.46
NEWDIP-8 10 MBd
6.5 9.7 3.5

Characteristics

  • Very high transmission speed - MHz to Mbit/s range
  • Precise shifting without much delay thanks to fast switching times
  • High insulation voltage VISO = 3750 & 5000 VRMS
  • High immunity to interference (EMC)

Applications

  • High-speed digital signal transmission
  • Interface isolation (e.g., UART, SPI, RS-232, RS-485)
  • Switching power supplies and power electronics
  • Industrial controls and automation
  • Microcontroller and embedded systems

Products

All
DIP-8 1 MBd
DIP-8 10 MBd
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Package
Test Condition tPLH
tPLH(ns)
Test Condition CMTILH
CMTILH(kV/µs)
ITh typ.(mA)
VISO(V (RMS))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
143137183210
SPECDIP 8, SL-Type, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, SL-Type 
IF = 7.5 mA, VCC = 5.0 V
CL = 15 pF, RL = 350 Ω
Propagation Delay time to High Level [typ.]41 ns
IF = 0 mA, VCC = 5.0 V
VO = 2.0 V, RL = 350 Ω
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]5 kV/µs
Threshold Current [typ.]3 mA
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +85 °C
–Check availability
143135183110
SPECDIP 8, SL-Type, IF = 16 mA, VCC = 5.0 VRL = 4.1 kΩ, 1300 ns
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, SL-Type 
IF = 16 mA, VCC = 5.0 V
RL = 4.1 kΩ
Propagation Delay time to High Level [typ.]1300 ns
IF = 0 mA, VCC = 5.0 V
CL = 15 pF, RL = 4.1 kΩ
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]1 kV/µs
–
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +110 °C
–Check availability
143136183110
SPECDIP 8, SL-Type, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackageDIP 8, SL-Type 
IF = 16 mA, VCC = 5.0 V
RL = 1.9 kΩ
Propagation Delay time to High Level [typ.]600 ns
IF = 0 mA, VCC = 5.0 V
CL = 15 pF, RL = 1.9 kΩ
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]1 kV/µs
–
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +110 °C
–Check availability
143135180100
SPECDIP 8, Standard, IF = 16 mA, VCC = 5.0 VRL = 4.1 kΩ, 1300 ns
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
PackageDIP 8, Standard 
IF = 16 mA, VCC = 5.0 V
RL = 4.1 kΩ
Propagation Delay time to High Level [typ.]1300 ns
IF = 0 mA, VCC = 5.0 V
CL = 15 pF, RL = 4.1 kΩ
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]1 kV/µs
–
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +110 °C
–Check availability
143136180100
SPECDIP 8, Standard, IF = 16 mA, VCC = 5.0 VRL = 1.9 kΩ, 600 ns
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
PackageDIP 8, Standard 
IF = 16 mA, VCC = 5.0 V
RL = 1.9 kΩ
Propagation Delay time to High Level [typ.]600 ns
IF = 0 mA, VCC = 5.0 V
CL = 15 pF, RL = 1.9 kΩ
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]1 kV/µs
–
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +110 °C
–Check availability
143137180200
SPECDIP 8, Standard, IF = 7.5 mA, VCC = 5.0 VCL = 15 pF, RL = 350 Ω, 41 ns
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
PackageDIP 8, Standard 
IF = 7.5 mA, VCC = 5.0 V
CL = 15 pF, RL = 350 Ω
Propagation Delay time to High Level [typ.]41 ns
IF = 0 mA, VCC = 5.0 V
VO = 2.0 V, RL = 350 Ω
|VCM| = 1000 VPeak
Common Mode Transient Immunity to High Level [min.]5 kV/µs
Threshold Current [typ.]3 mA
Isolation Voltage5000 V (RMS)
Operating Temperature -40 °C up to +85 °C
–Check availability