MagI³C-FIRM Fixed Isolated Regulator Module

NEW

Regulated output voltage

MagI³C-FIRM Fixed Isolated Regulator ModuleNEW
MagI³C-FIRM Fixed Isolated Regulator Module
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
NEWDIP-24
32 20 10.8 THT
NEWSIP-8
22 9.5 12 THT

Characteristics

  • Simple design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand-alone solution (CIN and COUT integrated, no external components)
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • High output power
  • Regulated VOUT
  • ON/OFF control Pin
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55032 / CISPR-32 class B)
  • UL62368 certified

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial controls

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
DIP-24
SIP-8
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Vin max.(V)
VOUT(V)
PO(W)
VISO(V)
Type of Insulation
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
MagI³C-FIRM Fixed Isolated Regulator Module
1770105311
SPEC36 V, 5, 6 W
Simu­lation
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage36 V
Output Voltage 5
Total Output Power6 W
Isolation Voltage1600 V
Type of InsulationFunctional 
Length22 mm
Width9.5 mm
Height12 mm
–Check availability
MagI³C-FIRM Fixed Isolated Regulator Module
1750105311
SPEC36 V, 5, 6 W

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage36 V
Output Voltage 5
Total Output Power6 W
Isolation Voltage1500 V
Type of InsulationFunctional 
Length32 mm
Width20 mm
Height10.8 mm
–Check availability

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT