Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13741-13770 of 14698 reference designs
Filter values
Texas Instruments TPS65987 | Demoboard TPS65987-90EVM, Rev. A
Buck Converter
|
V
in
5-20 V
Texas Instruments TPS65987D | Demoboard USB-C-PD-DUO-EVM
Other Topology
|
V
in
19.5-20 V
Texas Instruments TPS65987D | Demoboard TIDA-050012, Rev. E1
USB
Texas Instruments TPS65987D | Demoboard TIDA-050014, Rev. E1
Other Topology
|
Output
20 V / 10 A
Texas Instruments TPS65987DDJ | Demoboard USB-C-PD-TKT-EVM
Other Topology
Texas Instruments TPS65987DDKEVM | Demoboard TPS65987DDKEVM, Rev. A
Boost Converter
|
V
in
3.3 V
|
Output
5 V / 0.9 A
Texas Instruments TPS65987DJDDHRSHR | Demoboard TPS65987DJEVM
Other Topology
Texas Instruments TPS65994 | Demoboard TPS65994EVM
Other Topology
Texas Instruments TPS65994 | Demoboard TPS65994QFNEVM, Rev. C
USB
Texas Instruments TPS65994AD | Demoboard TPS65994EVM
USB
|
Output
5 V / 3 A
Texas Instruments TPS70933DRVR | Demoboard TIDA-010056, Rev. E2
Other Topology
|
V
in
15 V
|
Output
3.3 V
Texas Instruments TPS70933Q/UCD3138 | Demoboard PMP40586, Rev. 00
LLC Resonant Converter
|
V
in
400 V
Texas Instruments TPS715A01DRVR | Demoboard TIDA-010071, Rev. E2
Other Topology
|
V
in
13 V
|
Output
12 V
Texas Instruments TPS71718DSET | Demoboard TIDA-01403, Rev. E1
Other Topology
Texas Instruments TPS71750DSET | Demoboard TIDA-01403, Rev. E1
Other Topology
Texas Instruments TPS71750DSET | Demoboard TIDA-01583, Rev. E1
Other Topology
Texas Instruments TPS73033 | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS73533 | Demoboard DRV8145H-Q1EVM, Rev. D
Other Topology
|
V
in
2.7-6.5 V
Texas Instruments TPS73633DBVR | Demoboard F280049C controlCARD Evaluation Module, Rev. 1
Other Topology
Texas Instruments TPS73633-EP | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS74201RGRT | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPS74701 | Demoboard TPS74701EVM-177, Rev. B
Other Topology
|
V
in
1.35-5.5 V
|
Output
1.23 V
Texas Instruments TPS74801TDRCRQ1 | Demoboard LMK3H2104EVM, Rev. A
Other Topology
Texas Instruments TPS75003, Rev. I
Buck Converter
|
V
in
2.2-6.5 V
|
Output
6.5 V / 3 A
Texas Instruments TPS75003RHLR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS75003RHLR | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
5 V
|
Output
1.2 V
Texas Instruments TPS76318 | Demoboard TIDA-010239, Rev. C
Other Topology
|
V
in
3.3 V
|
Output
1.8 V / 0.03 A
Texas Instruments TPS76350DBVR | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TPS76350DBVRG4 | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments TPS79601DRBR | Demoboard TIDM-02006, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 1 A
previous
1
...
457
458
459
460
461
...
490
next
Cart
Your cart is empty.
Get samples and quotes