IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS75003

Triple-Supply Power Management IC for Powering FPGAs and DSPs

Overview

TopologyBuck Converter
Input voltage2.2-6.5 V
Output 16.5 V / 3 A
IC revisionI

Description

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –40°C to +85°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability

Features

Two 95% Efficient, 3A Buck Controllers and One 300mA LDO

  • Tested and Endorsed by Xilinx for Powering the Spartan-3, Spartan-3E and Spartan-3L FPGAs
  • Adjustable (1.2V to 6.5V for Bucks, 1.0V to 6.5V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2V to 6.5V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2µF Ceramic Output Cap
  • Small, Low-Profile 4.5mm × 3.5mm × 0.9mm QFN Package

Remarks:For the Inductors Tested with the TPS75003 refer pageno.12

Typical applications

  • Set-Top Boxes
  • FPGA/DSP/ASIC Supplies
  • Plasma TV Display Panels
  • DSL Modems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current1.45 A
Saturation Current1.6 A
Self Resonant Frequency45 MHz
MountSMT 
DC Resistance80 mΩ
–Check availability
SPECWE-PD3 SMT Power Inductor, 15 µH, 0.8 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.8 A
Saturation Current0.27 A
Self Resonant Frequency25.5 MHz
–
DC Resistance90 mΩ
–Check availability